eo_logo
 
Product added to cart

Mounted Window for 1030nm, 0.80 NA, aplanoXX Aplan Objective

See More by AdlOptica
Mounted Window

Mounted Window

×
Stock #19-495 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$421.40
Qty 1+
C$421.40
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
8
Design Wavelength DWL (nm):
515, 1030
Diameter (mm):
29.50
Model Number:
Window in Holder L9333.06 (+D12_515/1030)
Length (mm):
4.40
Type:
Mounted Window
Note:
Protective window for #19-491
Wavelength Range (nm):
510 - 545, 1020 - 1100
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
25 mJ @ 5ns
Damage Threshold, Pulsed:
25 mJ @ 5ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

AdlOptica aplanoXX Aplan Objectives compensate for spherical aberration and coma when focusing into glass, sapphire, silicon carbide, silicon, PMMA, and other transparent materials at depths up to 4mm. These objectives are designed to be used with ultrafast solid-state and fiber lasers and are optimized for 800nm (Ti:sapphire) and 1030nm (Yb:doped). Featuring C-Mount threading and an optical design insensitive to misalignment, these objectives are easy to integrate into laser systems. AdlOptica aplanoXX Aplan Objectives are ideal for micromachining glass, 3D nanofabrication, waveguide recording, and selective laser etching. A collar on the objective allows for manual adjustment of focus and a replaceable front window protects from debris during materials processing.