eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounting Clamp, 280mm Bolt Circle Diameter

Image shows 28-641

Image shows 28-641 Image shows 28-641 (mount) with 34-012 (lens) mounted within
×
Stock #28-642 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,820.00
Qty 1+
C$1,820.00
Volume Pricing
Request Quote
Get Product Downloads
Inner Diameter (mm):
280
Note:
Includes mounting hardware and ball drivers
Construction:
Black Anodized Aluminum
Centerline Height (mm):
216.2

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Large Field of View Telecentric Lens
  • Up to 31.4 MegaPixels, 3.45μm Pixel Size Sensors
  • Full Frame (35mm), C-Mount, T-Mount, M58-Mount, F-Mount Telecentric Lens
  • Magnification from 0.037X to 0.377X

TECHSPEC® TitanTL® Telecentric Lenses are designed for machine vision systems and metrology applications that require a large field of view. These lenses feature large maximum sensor formats, a variety of working distance and magnification options, and a rear filter holder on the back of the lenses to allow for easy filter integration. On our 118mm, 182mm and 242mm FOV versions, the integrated mounting flange allows for ease of securing each lens without requiring an additional mount and provides an easy to locate reference plane. TECHSPEC® TitanTL® Telecentric Lenses contain shims that provide adjustment for variation in camera sensor location, an adjustable iris and a 3 set screw lens mount for simple rotational alignment to the camera. Typical applications include automotive and electronic inspection, measurement and gauging applications.

These lenses won the Silver Level 2017 Innovators Award.

Note: Detailed inspection reports included with each lens.