eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Mounting Plate for 12.7mm Diameter Off-Axis Mirrors

Mounting Plate for 12.7mm Diameter Off-Axis Mirrors, #34-425

×
Stock #34-425 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$129.50
Qty 1-5
C$129.50
Qty 6+
C$116.90
Volume Pricing
Request Quote
Get Product Downloads
Dowel Pin Diameter (mm):
1.59

Physical & Mechanical Properties

Center Thickness CT (mm):
13.00
Inner Diameter (mm):
24.89
Outer Diameter (mm):
30.00

Threading & Mounting

Thread Type:
8-32

Additional Info

Note:
Screws not included

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Bare or Protected Gold Coating for NIR and IR Applications
  • 50Å and 100Å Surface Roughness Options
  • 15°, 30°, 45°, 60°, or 90° Offset Angles
  • Aluminum and Silver Coated Mirrors Also Available

TECHSPEC® Gold Off-Axis Parabolic Mirrors (OAPs) are designed for minimal scatter loss in light focusing applications. Available with bare or protected gold coatings, these OAP mirrors offer excellent reflectivity from the near infrared (NIR) to the far infrared (IR). Multiple surface roughness options are available in offset angles from 15 to 90°, providing flexibility for system designs. TECHSPEC® Gold Off-Axis Parabolic Mirrors are commonly used in IR systems such as FLIR and FTIR, as well as IR lasers including quantum cascade lasers (QCLs). Mounting plates with holes perpendicular to the optical axis for post mounting are also available.