eo_logo
 
Product added to cart

MT-1 Accessory Tube Lens

MT-1 Accessory Tube Lens, #54-774

×
Stock #54-774 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,211.00
Qty 1+
C$1,211.00
Volume Pricing
Request Quote
Get Product Downloads
Entrance Pupil Diameter (mm):
24.00

Product Details

Model Number:
MT-1
Type:
Tube Lens

Physical & Mechanical Properties

Diameter (mm):
40.00
Length (mm):
32.50

Optical Properties

Focal Length FL (mm):
200.00
Magnification:
1X
Wavelength Range (nm):
436 - 656
Field Number (mm):
30.00

Threading & Mounting

Mounting Threads:
three 2.4mm holes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

Mitutoyo Tube Lenses function as secondary lenses to form an image using any of the Mitutoyo Infinity Corrected Objectives, They are economical alternatives to the FS70 Microscope or Infinitube® In-line Assembly Unit. Several options are available, depending upon system requirements. The MT-4 and MT-40 are designed for end-user integration and can easily be used with any C-Mount camera with our Mitutoyo C-Mount Camera Extension Tube #56-992. Mitutoyo Tube Lenses MT-4 Tube Lens is recommended for use with Objectives from 1X to 20X magnification, while the MT-40 is recommended for use with Objectives with >20X magnification. The MT-1 Tube Lens permits the introduction of a beamsplitter to the imaging path, allowing for a custom in-line illumination system. The MT-2 Tube Lens is similar to the MT-1 but with an effective focal length of 400mm, providing twice the stated magnification for any of the Mitutoyo objectives. The MT-L and MT-L4 lenses are designed for the M Plan NUV and M Plan UV series of objectives, respectively. NIR and zoom tube lenses are also available through our line of Precision Zoom Lenses.