eo_logo
 
Product added to cart

Coherent® Multi Axis Mount 1280838 Multi Axis Mount

See More by Coherent®

Multi Axis Mount, #33-278

×
Stock #33-278 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$555.80
Qty 1+
C$555.80
Volume Pricing
Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Diameter of Compatible Laser (mm):
19.1

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.

Accessories

Title CompareStock Number  Price Buy
C-Mount Accessory Mount for #47-274 #56-869 C$94.50 Qty 6+ C$75.60   Request Quote
  • In Stock
    ×
Laser Diode Fixed Beam Expander: Dovetail Adapter #58-275 C$63.00 Qty 10+ C$56.00   Request Quote
  • In Stock
    ×
5V Universal Power Supply #59-099 C$96.60   Request Quote
  • In Stock
    ×
12V Power Supply, Interchangeable Plugs #21-075 C$77.00   Request Quote
  • In Stock
    ×
Coherent® 1263030 | Laser Controller with CDRH Key Lock + Power Supply #86-878 C$763.00   Request Quote
  • In Stock
    ×
Coherent® StingRay™ 1222896 | Laser Diode Module Mount #86-879 C$189.00   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1254118 | 514nm, 30° Fan #89-574 C$254.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1254120 | 514nm, 60° Fan #89-579 C$254.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1277520 | 514nm, 30° Fan #89-586 C$254.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1265421 | 640nm, 5mW, 30° Fan #89-575 C$240.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1276937 | 640nm, 5mW, 60° Fan #89-580 C$240.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1277523 | 640nm, 5mW, 30° Fan #89-587 C$240.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1276950 | 640nm, 35mW, 30° Fan #89-576 C$240.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1276954 | 655nm, 5mW, 30° Fan #89-577 C$240.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1276956 | 655nm, 5mW, 60° Fan #89-581 C$240.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1277530 | 655nm, 5mW, 30° Fan #89-588 C$240.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1235099 | 785nm, 30° Fan #89-578 C$240.80   Request Quote
  • In Stock
    ×
Coherent® StingRay™ Projection Head 1277549 | 785nm, 30° Fan #89-589 C$240.80   Request Quote
  • In Stock
    ×
Coherent® Multimode SMA Fiber Adapter 1272906 #33-277 C$355.60   Request Quote
  • In Stock
    ×
Coherent® Multi Axis Mount 1280838 Multi Axis Mount #33-278 C$555.80   Request Quote
  • In Stock
    ×
Hirose/Bare-Leads Breakout Cable #24-410 C$71.40   Request Quote
  • In Stock
    ×

Frequently Purchased Together