eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Male to M29 x 0.75 Male Adapter

Multi-Element C-Mount Male Converter

×
Stock #11-178 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$45.85
Qty 1-4
C$45.85
Qty 5+
C$41.16
Volume Pricing
Request Quote
Get Product Downloads
Thread Termination:
Male to Male

Product Details

Function:
Thread Adapter

Physical & Mechanical Properties

Extension Length (mm):
3.0
Total Length (mm):
9.0
Clear Aperture CA (mm):
22.0
Construction:
Matte Black Anodized Aluminum (6061-T6)
Outer Diameter (mm):
32.0
Inner Diameter (mm):
22.0

Threading & Mounting

Thread Type:
C-Mount to M29 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Adapt All Available Tube System Thread Types to One Another
  • Low Profile Design to Minimize Extension Length
  • Black Anodized Aluminum Construction

TECHSPEC® C, S, and T-Mount Thread Adapters ensure that all Tube System thread types are compatible with one another. This includes C, S, and T-Mount threads, TECHSPEC Multi-Element Tube System threads (M29 x 0.75), ID1 (1.035” x 40 TPI, equivalent to SM1 thread specifications), and ID05 (0.535” x 40 TPI, equivalent to SM05 thread specifications). All thread adapters have a low-profile design to minimize extension length. They also have a black anodized aluminum construction to ensure minimal reflections within a system. TECHSPEC C, S, and T-Mount Thread Adapters are ideal for system expansion and work with any optical component that uses the supported thread types.