eo_logo
 
Product added to cart

Multi-Grid Standard Stage Micrometer on Opal Glass

×
Stock #59-278 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$763.00
Qty 1-4
C$763.00
Qty 5+
C$725.90
Volume Pricing
Request Quote
Get Product Downloads
Scale Divisions:
0.5mm (25μm divisions), 1.0mm (50μm divisions), 2.0mm (100μm divisions), 4.0mm (200μm divisions), angle grid (15° segments)

Physical & Mechanical Properties

Dimensions (mm):
25.4 x 76.2
Thickness (mm):
1.50 ±0.100
Dimensional Tolerance (mm):
±0.100

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Chrome on Opal Glass

Additional Info

NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Calibrate Distortion in High Magnification Systems

The Multi-Grid Stage Micrometer features grids of varying frequency, and is ideal for calibrating distortion in microscopic systems. Grid sizes are 0.5mm (25μm divisions), 1.0mm (50μm divisions), 2.0mm (100μm divisions) and 4.0mm (200μm divisions). Micrometer also features an angle grid (15° segments). Target is chrome on glass, 1" x 3" x 1.5mm.