eo_logo
 
Product added to cart

N-Type Focus Mount w/E-Arm for Digital Microscope

×
Stock #73-411 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$490.00
Qty 1+
C$490.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

Specifications

General

Type:
Focusing Mount

Physical & Mechanical Properties

Weight (lbs):
1.94

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Compact Solution for Digital Inspection
  • Magnification Range 8x-25x
  • Image and Video Capture
  • USB Mode and Software Included

The Clearvue Digital Microscope is a compact all-in-one system designed to enhance productivity and ease of use in various applications. Featuring 1080p Full HD imaging at 60 FPS, the microscope ensures crystal-clear visuals, making it ideal for precision assembly, quality control, and electrical inspection. The built-in 5" HD screen eliminates the need for an external monitor, although an HDMI output is available for those who prefer larger displays. With the Clearvue Digital Microscope, users can save high-resolution image and video files directly to a microSD card, making data storage simple and efficient. This versatile tool is ideal for medical device inspection, aerospace, educational, and R&D environments, offering unmatched convenience and performance.

Accessories

Title CompareStock Number  Price Buy
Double Arm Boom Stand w/Heavy Metal Base #73-412 New C$945.00   Request Quote
  • In Stock
    ×
Single Arm Boom Stand w/Heavy Metal Base #73-413 New C$770.00   Request Quote
  • In Stock
    ×
N-Type Focus Mount w/E-Arm for Digital Microscope #73-411 New C$490.00   Request Quote
  • In Stock
    ×

Related Products

Resources

Filter

Understanding Microscopes and Objectives

Learn about the different components used to build a microscope, key concepts, and specifications at Edmund Optics.

View Now

Optical Cage System Application: Digital Video Microscope

Are you looking to simplify the assembly of a digital video microscope? Find out how a TECHSPEC Optical Cage System allows for quick build at Edmund Optics.

View Now

You list reticles for both Magnifiers and Microscopes. Which reticle do I choose for my application?

What is a scaled reticle?

Reticle

Optical Cage System Application: Differential Interference Contrast (DIC) Digital Microscope

Differential interference microscopy enhances the contrast of object features that are otherwise difficult to observe using brightfield microscopy.

View Now

Darkfield Illumination

Digital Video Microscope Objective Setups

Digital video microscopes use a camera to capture and record images. Read more about the components needed to assemble a video microscope at Edmund Optics.

View Now

Brightfield Illumination

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Laser Power Density versus Energy Density

Power density, energy density, fluence, and irradiance are often incorrectly used in laser optics applications. Learn the correct definitions and usage.

View Now