eo_logo
 
Product added to cart

Narrow Blue C-Mount Bandpass Filter

C-Mount Camera Imaging Filters

C-Mount Camera Imaging Filters

×
Stock #73-317 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$329.45
Qty 1-9
C$329.45
Qty 10+
C$312.98
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Narrow Bandpass Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
19.50
Outer Diameter (mm):
25.40
Construction:
Mounted in Black Anodized Ring
Substrate Thickness (mm):
1.00

Optical Properties

Full Width-Half Max FWHM (nm):
45.00 +/- 7
Minimum Transmission (%):
≥85
Coating:
AR Hard Coated
Color:
Blue
Surface Quality:
40 - 20
Transmission Wavelength (nm):
460 - 490

Threading & Mounting

Filter Thread:
C-Mount
Mount Thickness (mm):
3.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Threads Directly between a Lens and any C-Mount Camera
  • Narrow UV, VIS and SWIR Bandpass Filters Available
  • Recommended for Wide Angle Lenses
  • UV Protective Windows Available

C-Mount Camera Imaging Filters feature narrow imaging bandpass filters, covering the UV, VIS, and SWIR spectral ranges and are designed with anti-reflection coatings to minimize light loss and enhance performance. These filters are designed to thread directly into any C-mount camera, between the lens and sensor, to ensure compatibility across devices and are particularly useful in applications with space constraints or lenses without filter threads. A custom installation wrench is included with each filter. C-Mount Camera Imaging Filters achieve high transmission rates, typically exceeding 85%, while maintaining a narrow bandwidth, allowing them to selectively transmit a specific wavelength range. These imaging filters are ideal for applications where precise wavelength selection is crucial for optimal imaging and detection such as; Food & Agricultural Inspection, Densitometry, Remote Sensing, and Security and Surveillance.

Note: UV Protective Windows offering low absorption and excellent thermal stability are available for imaging applications between 350 – 1100nm.