eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Near Infrared Plate Beamsplitter Kit, 25mm Diameter

×
Stock #83-956 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$697.20
Qty 1+
C$697.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Number of Filters:
Type:
Standard Beamsplitter

Physical & Mechanical Properties

Construction:
Plate

Optical Properties

Coating Specification:
Surface 1: R/T ±5% @ 900nm, Ravg ±10% 700 - 1100nm
Surface 2: AR Ravg ≤1%, Ravg ≤2% 700 - 1100nm
Wavelength Range (nm):
700 - 1100

Additional Info

Note:
Beamsplitter-coated side is marked with a black dot

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Many Beamsplitting Ratios Available
  • Visible and NIR Coating Options Offered
  • Multi-Layer AR Coated Second Surface
  • C-Mounted Plate Beamsplitters Also Available

TECHSPEC® Visible and NIR Plate Beamsplitters are ideal for dual magnification imaging systems and for combining low power laser beams. These beamsplitters offer the optimum combination of polished, high-quality optical-grade glass with minimum substrate thickness. The broadband dielectric coatings provide maximum throughput, are ideal for minimizing ghost images, and have much less energy loss than metallic coatings. TECHSPEC® Visible and NIR Plate Beamsplitters are coated on their back surfaces with a multi-layer anti-reflection (AR) coating, reducing back reflections to less than 1.0% for each wavelength range. Note that for easy identification, the coated side of the beamsplitter is marked with a black dot.