eo_logo
 
Product added to cart

Neutral Density Swatch Filter Kit

#21-776: Neutral Density Swatch Filter Kit

#21-776: Neutral Density Swatch Filter Kit

×
Stock #21-776 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,058.40
Qty 1-9
C$1,058.40
Qty 10+
C$1,005.48
Volume Pricing
Request Quote

Specifications

General

Number of Filters:
7
Filters Included :
0.3 OD, 0.6 OD, 0.9 OD, 1.2 OD, 2.0 OD, 3.0 OD, 4.0 OD

Physical & Mechanical Properties

Diameter (mm):
43.00

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Details

  • Easily Selectable Filters
  • Large 43mm Diameter Bandpass and Neutral Density Filters
  • Machine Vision Filter Kit Also Available

Machine Vision Filter Swatches provide a range of bandpass or neutral density filters to easily evaluate color contrast and control the variability of ambient light in machine vision applications. The bandpass filter swatches include one linear polarizer and nine UV, VIS, and NIR machine vision filter options, while the neutral density filter swatches include seven neutral density filters ranging from OD 0.3 to OD 4.0. Both swatch sets feature transmission curves printed on each individual swatch as well as a QR code linking to the filter specifications. Machine Vision Filter Swatches are compact and portable, making them an ideal resource for prototyping and testing on-site applications quickly. Individual mounted machine vision filters, neutral density filters, and polarizers in additional threaded sizes from M22 to M105 are also available.

Related Products