eo_logo
 
Product added to cart

Nikon Type N 8ml PCB Free Immersion Oil

See More by Nikon
×
Stock #75-380 New 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$21.00
Volume Pricing
Qty 1+ C$21.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Manufacturer:
Nikon

Optical Properties

Index of Refraction (nd):
1.518
Abbe Number (vd):
41

Environmental & Durability Factors

Operating Temperature (°C):
23

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Superior UV Transmission
  • High Numerical Aperture Designs
  • Feature Low Auto-Fluorescence Materials

Nikon CFI Super Fluor Objectives are designed to provide superior transmission to ultraviolet applications operating down to 340nm, including for use with fluorochromes indo-1, fura-2, and fluo-3, or for photo-activation of caged compounds. Nikon CFI Super Fluor Objectives are designed using low auto-fluorescence materials along with high numerical apertures to guarantee sharp, bright fluorescence images. These microscope objectives have been optimized for improved signal-to-noise ratios at short wavelengths.

Technical Information

Dimensions (mm)
Stock No. Magnification Parfocal Length A B C D
#75-345 4X 60.06 30.0 44.3 19.7 M25 x 0.75
#88-375 10X 60.06 32.0 58.9 12.0 M25 x 0.75
#88-376 20X 59.90 33.5 58.9 9.0 M25 x 0.75
#75-346 40X 60.06 32.0 59.8 8.3 M25 x 0.75

technical line art

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;