eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

NIR ND Filter Kit, 12.5mm Dia Filters

×
Stock #47-843 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$816.20
Qty 1+
C$816.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Filters Included :
0.3, 0.5, 1.0, 1.3, 1.5, 2.0, 2.5, 3.0
Type:
Neutral Density Filter
Number of Filters:
8.00

Physical & Mechanical Properties

Diameter (mm):
12.50

Optical Properties

Coating:
Metallic Based ND

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

TECHSPEC® NIR Reflective Neutral Density Filter Kit

Each kit includes 8 filters in optical density values of 0.3, 0.5, 1.0, 1.3, 1.5, 2.0, 2.5, and 3.0. The kit is ideal for determining precise system optical density requirements. Custom densities are available for OEM applications.

  • Ideal for NIR Wavelengths 700-1100nm
  • Optical Densities Ranging from 0.3 to 3.0

TECHSPEC® Near-IR (NIR) Neutral Density (ND) Filters feature a spectrally flat region between 700 and 1100nm, outstanding parallelism, and exceptional surface characteristics. The combination of high tolerance and broadband performance makes our filters ideal for attenuating a wide range of IR sources. The UV Fused Silica substrate features a low coefficient of thermal expansion and excellent surface quality, making these filters suitable for attenuating low power lasers, including lasers at the 1064nm Nd:YAG wavelength. Other applications include NIR spectroscopy, machine vision, and analytical chemistry. TECHSPEC Near-IR (NIR) Neutral Density (ND) Filters may be stacked to obtain a variety of optical densities. Orient the mirrored side toward the source at a 0° angle of incidence. Optical Densities of 0.5, 1.0, 1.5, 2.0, 2.5, and 3.0 are available in a Pre-Loaded Filter Wheel.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com

Technical Information

Accessories

Title CompareStock Number  Price Buy
NIR ND Filter Kit, 12.5mm Dia Filters #47-843 C$816.20   Request Quote
  • Contact Us
    ×
NIR ND Filter Kit, 25mm Dia Filters #47-538 C$1,031.38   Request Quote
  • Contact Us
    ×
NIR ND Filter Kit, 50mm Dia Filters #64-346 C$1,795.64   Request Quote
  • Contact Us
    ×

Frequently Purchased Together