eo_logo
 
Product added to cart

NIR Wire Grid Polarizer, HT, 700nm-2500nm, 25mm Dia.

Photo shows 26-998 and 27-000 NIR Wire Grid Polarizers

×
Stock #26-999 Clearance 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,328.18
Volume Pricing
Qty 1-5 C$1,328.18 each
Qty 6+ C$1,196.10 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer

Physical & Mechanical Properties

Clear Aperture CA (mm):
19
Diameter (mm):
25.00 ±0.2
Thickness (mm):
5.80 ±0.2 (with mount)
Construction:
Wire Grid

Optical Properties

Angle of Incidence (°):
0° ±20°
Coating:
Uncoated
Extinction Ratio:
150:1@900nm
500:1@1400nm
800:1@1900nm
1000:1@2400nm
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Wire Grid on Display Grade Glass
Surface Quality:
80-50
Transmission (%):
>88.1@900nm
>91.0@1400nm
>91.3@1900nm
>90.3@2400nm
Wavelength Range (nm):
700 - 2500

Threading & Mounting

Mount:
Mounted 6061 Anodized Aluminium

Material Properties

Thermal Expansion:
31.7 x 10-7/˚C (0 - 300˚C)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Designed for 700 - 2500nm
  • High Transmission and High Contrast Versions Available
  • Ideal for Thermal Imaging

NIR Wire Grid Polarizers are broadband polarizers designed to provide high transmission from 700 - 2500nm. These polarizers are optimized as either a high contrast version, providing 5900:1 extinction ratio at 2400nm, or as a high transmission version providing up to 91% transmission at 1900nm. NIR Wire Grid Polarizers are manufactured on high-grade display glass, providing excellent heat resistance for NIR applications. When incident light strikes the wire grid, P-polarized light contacts a dielectric and is transmitted, while S-polarized light contacts a mirror and is reflected.

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.