eo_logo
 
Product added to cart

NIST Traceable Color Transmission Calibration Slide

NIST Traceable Color Transmission Calibration Slides

×
Stock #37-541 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,175.60
Qty 1-4
C$2,175.60
Qty 5+
C$2,067.10
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
75.00
Width (mm):
25.00
Number of Patches:
9
Note:
Includes Calibration Certificate, Calibration Data Report, Conversion Spreadsheet, USB Flash Drive with Data and Spreadsheet, and Protective Case
Number of Colors:
24
Size of Patches (µm):
150, 650, 1150, 1650, 2150, 2650, 3150, 3650, 4150
Polarity:
Negative
NIST Certification:
Yes

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • 24 Calibrated Colors Patches
  • 9 Patch Diameters from 150 to 4150µm
  • Compatible with Oil Immersion Objectives

NIST Traceable Color Transmission Calibration Slides are used to assess and calibrate the color accuracy of microscopy measurement systems. These slides feature 24 large color patches with diameters from 4150µm, calibrated for spectral transmission, down to 150µm. NIST traceable calibration data is included for these serialized and calibrated slides to facilitate accurate conversion of the color patches to other color spaces of interest such as Adobe RGB 1998, CIE L*A*B* and XYZ. These NIST Traceable Color Transmission Calibration Slides include a calibration certificate, a calibration data report, a conversion spreadsheet, a USB flash drive with electronic calibration information, and a protective storage case. A protective glass cover over the color film minimizes deterioration of the calibrated color patches and also allows for compatibility with oil immersion objectives.