eo_logo
 
Product added to cart

Norland Electronic Adhesive NEA 121, 4 oz. Bottle

See More by Norland

Norland Electronic Adhesive NEA 121, 10cc Dispensing Barrel

×
Stock #21-292 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$103.60
Qty 1-4
C$103.60
Qty 5+
C$98.14
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Size (oz):
4
Norland Number:
NEA 121
Shelf Life:
4 months
Type:
Bottle w/ Dispensing Cap
Typical Applications:
Ideal for tacking, filling, sealing, conformal coating, and tamper proofing electronic components

Optical Properties

Absorption Range (nm):
320 - 380

Material Properties

Glass Bonding:
Excellent
Metal Bonding:
Excellent
Plastic Bonding:
Fair
Viscosity (cps):
300

Environmental & Durability Factors

Operating Temperature (°C):
-150 to +150 (after cured)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Single Component UV Curing Adhesives
  • Excellent Adhesion to Glass, Metals, and Plastic
  • Ideal for Potting, Sealing, and Fastening

Norland Electronic Adhesives are single component UV curing adhesives that form electrically insulating bonds when cured. These adhesives are designed for fast, precision bonding in electronic assembly applications and have excellent adhesion to glass, metals, and plastics. Each adhesive also contains a heat catalyst that can quickly cure areas that cannot be exposed to UV light. Norland Electronic Adhesives are ideal for use with circuit boards, opto-electronic devices, or other electronics for potting, sealing, wire tacking, or fastening.

Note: NEA 121 and 123 may cause skin irritation and prolonged contact with skin should be avoided; fingercots or gloves are recommended when applying these adhesives. The curing process is highly exothermic – bulk material should never be exposed to high heat or ultraviolet light.

Related Products

Frequently Purchased Together