eo_logo
 
Product added to cart

Norland Electronic Adhesive NEA 123, 10cc Dispensing Barrel

See More by Norland

Norland Electronic Adhesive NEA 121, 10cc Dispensing Barrel

×
Stock #21-293 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$49.00
Qty 1-4
C$49.00
Qty 5+
C$44.10
Volume Pricing
Request Quote
Get Product Downloads
Size (oz):
0.34
Glass Bonding:
Excellent
Metal Bonding:
Excellent
Plastic Bonding:
Good/Excellent
Viscosity (cps):
200,000
Norland Number:
NEA 123
Shelf Life:
4 months
Type:
Barrel
Typical Applications:
High viscosity thixotropic paste for wire tacking, chip bonding, and coil terminating
Note:
Contains 10g of adhesive
Absorption Range (nm):
320 - 380
Operating Temperature (°C):
-150 to +150 (after cured)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Single Component UV Curing Adhesives
  • Excellent Adhesion to Glass, Metals, and Plastic
  • Ideal for Potting, Sealing, and Fastening

Norland Electronic Adhesives are single component UV curing adhesives that form electrically insulating bonds when cured. These adhesives are designed for fast, precision bonding in electronic assembly applications and have excellent adhesion to glass, metals, and plastics. Each adhesive also contains a heat catalyst that can quickly cure areas that cannot be exposed to UV light. Norland Electronic Adhesives are ideal for use with circuit boards, opto-electronic devices, or other electronics for potting, sealing, wire tacking, or fastening.

Note: NEA 121 and 123 may cause skin irritation and prolonged contact with skin should be avoided; fingercots or gloves are recommended when applying these adhesives. The curing process is highly exothermic – bulk material should never be exposed to high heat or ultraviolet light.