Thread-To-Thread Adapters are key components when building a Benchtop Optical System. Optomechanic components feature a wide range of threads, so these adapters are an important addition to any optical lab space. M6 to 1/4”-20 adapters are used to change between English and metric configurations whereas 8-32 to 1/4”-20 adapters and Thread-To-Thread Adapters for M16 x 1.0 threaded components are ideal for a variety of mounting systems including our Leadscrew Drive Stages and Metric Rotary Stages. For male to male thread adapters designed for out TECHSPEC® Optical Mounting Posts, please use TECHSPEC® Thread Adapters.
A - Female Thread | B - Male Thread | C | D | E | Stock No. |
¼-20 x 0.25"L | M6-1.0 x 0.25"L | 0.375" | 0.38" | 0.63" | #53-927 |
M6-1.0 x 0.25"L | ¼-20 x 0.25"L | 0.375" | 0.38" | 0.63" | #53-928 |
8-32 x 0.2"L | ¼-20 x 0.25"L | 0.250" | 0.33" | 0.58" | #53-929 |
¼-20 x 0.25"L | 8-32 x 0.2"L | 0.375" | 0.38" | 0.58" | #53-930 |
M16-1.0 x 0.25"L | M6-1.0 x 0.25"L | 30mm | 10mm | 15mm | #55-453 |
M6-1.0 x 0.2"L | M16-1.0 x 0.2"L | 20mm | 6mm | 11mm | #55-036 |
M16-1.0 x 0.2"L | ¼-20 x 0.2"L | 20mm | 12mm | 17mm | #55-208 |
![]() |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act