eo_logo
 
Product added to cart

115V, Mi-152 Fiber Optic Illuminator

See More by Dolan-Jenner
Mi-152 Fiber Optic Illuminator

Mi-152 Fiber Optic Illuminator

×
Select Specifications
Voltage (V):
Stock #59-235 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$910.00
Qty 1+
C$910.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

General

Type:
150 W EKE Quartz Halogen
Intensity Control Option:
Yes
Lamp Lifetime (hours):
1000 - 10,000
Type of Illumination:
Fiber Optic Illuminator, Incandescent
Compatible Light Guide Adapter:
25mm Interface: MX (Preferred), SX for semi-rigid light guides or hybrid light guides
Manufacturer:
Dolan-Jenner
Illumination Mode:
Constant

Physical & Mechanical Properties

Height (inches):
5.5
Length (inches):
8.75
Weight (lbs):
7.75
Width (inches):
6.00
Construction:
High Impact Polymer

Optical Properties

Color:
White

Electrical

Voltage (V):
115.00
Output Power (Lumens):
1750.00

Environmental & Durability Factors

Color Temperature (K):
3200.00

Regulatory Compliance

Reach 174:
RoHS:
Not Compliant
Certificate of Conformance:

Products

 Voltage (V)   Compare   Stock Number   Price  Buy
115.00
230.00

Learn More

  • Intensity Control Via Adjustment Knob
  • Low Noise Level (25dB)
  • Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)

Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators are designed with a 150W EKE bulb that has a typical lifetime of 1,000-10,000 hours depending on intensity. These illuminators have a low-profile top handle and side doors for easy lamp changes. Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators also feature an on/off rocker switch and an adjustment knob for intensity control. These illuminators are ideal for microscopy and spectroscopy applications. Dolan Jenner SX Fiber Optic adapters needed to mate with fiber optic light guides. Replacement Bulb sold separately.

Accessories

Title CompareStock Number  Price Buy
150W EKE-X, Replacment Bulb #59-477 C$49.00   Request Quote
  • In Stock
    ×
2.37" ID, Fiber Optic Ring Light Guide #58-839 C$1,463.00   Request Quote
  • In Stock
    ×
1.55" ID, Fiber Optic Ring Light Guide #54-174 C$980.00   Request Quote
  • In Stock
    ×
150W EKE, Replacement Bulb #39-606 C$42.00   Request Quote
  • In Stock
    ×
0.191" ID Fiber Optic Adapter MX-5 #66-904 C$56.00   Request Quote
  • In Stock
    ×
0.316" ID Fiber Optic Adapter MX-6 #66-905 C$56.00   Request Quote
  • In Stock
    ×
0.565" ID Fiber Optic Adapter MX-10 #66-908 C$56.00   Request Quote
  • In Stock
    ×
0.629" ID Fiber Optic Adapter MX-11 #66-909 C$56.00   Request Quote
  • In Stock
    ×
0.191" ID, Fiber Optic Adapter SX-5 #38-943 C$64.40   Request Quote
  • In Stock
    ×
0.316" ID, Fiber Optic Adapter SX-6 #38-944 C$64.40   Request Quote
  • In Stock
    ×
0.565" ID, Fiber Optic Adapter SX-10 #38-946 C$64.40   Request Quote
  • In Stock
    ×
0.629" ID, Fiber Optic Adapter SX-11 #38-947 C$64.40   Request Quote
  • In Stock
    ×

Technical Information