Post Holders have a unique 3-point contact design that inherently centers our TECHSPEC® Metric Stainless Steel Mounting Posts more accurately. The three contact pads run the entire inside length of each holder, thus ensuring a more accurate fit with our Posts. Additionally, three tapped holes allow thumbscrew orientation without removing the Post Holder from the breadboard table, base plate, or other fixture. Post hole depth is Post Holder length less 0.25” (6.35mm). Thread values are laser engraved on each Post Holder for quick integration. Locking thumbscrew included.
#68-233 English Post Kit | ||
Description | Qty | Stock No. |
Post Holder, 1" Length | 1 | #58-976 |
Post Holder, 1.5" Length | 1 | #58-977 |
Post Holder, 2" Length | 2 | #58-978 |
Post Holder, 3" Length | 2 | #58-979 |
Post Holder, 4" Length | 1 | #58-980 |
Post Holder, 6" Length | 1 | #58-981 |
#68-234 Metric Post Kit | ||
Description | Qty | Stock No. |
Post Holder, 25.4mm Length | 1 | #58-970 |
Post Holder, 38.1mm Length | 1 | #58-971 |
Post Holder, 50.8mm Length | 2 | #58-972 |
Post Holder, 76.2mm Length | 2 | #58-973 |
Post Holder, 101.6mm Length | 1 | #58-974 |
Post Holder, 152.4mm Length | 1 | #58-975 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
English Post Holder Kit | #68-233 | C$140.00 Qty 10+ C$133.56 Request Quote |
|
||
Metric Post Holder Kit | #68-234 | C$140.00 Qty 10+ C$133.56 Request Quote |
|
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act