eo_logo
 
Product added to cart

12.5/12.7mm 12 Position Motorized Filter Wheel

#88-171 with cover

#88-171 with cover #88-171 without cover
×
Stock #88-398 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,884.00
Qty 1+
C$2,884.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Rotary
Type of Optics:
Circular
Number of Filters:
12
Filter Holder Response Time (seconds):
Adjacent Locations: 0.8
Motorized:
Yes

Physical & Mechanical Properties

Repeatability (°):
±0.25
Housing Dimension:
139.0 x 55.0 x 111.0
Max. Thickness of Compatible Optics (mm):
7.0

Hardware & Interface Connectivity

Connector:
USB Female Micro A
Power Requirement:
+5 V DC, 1.2 A

Threading & Mounting

Size of Compatible Optics (mm):
12.5 - 12.7
Compatible Post:
M6 x 1.0, ¼-20, M4 x 0.7, 8-32

Environmental & Durability Factors

Operating Temperature (°C):
0 to 60

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Manual or Automated Multi-Directional Control
  • Interchangeable Filter Retaining Wheels
  • Lightweight Design with Multiple Mounting Options

Miniature Motorized Filter Wheels are ideal for space constrained applications that require spectral selection, such as fluorescence microscopy, color CCD photography, or photometry. These stepper motor driven, optical encoder regulated filter wheels are designed to repeatedly select absolute positions either manually using a push button or remotely through an RS-232 or USB 2.0 interface. Miniature Motorized Filter Wheels feature two aperture positions, at 12:00 and 9:00, and a digital display which shows the current filter position. The six position filter wheel accepts 25mm filters, while the twelve position filter wheel accepts 12.5mm filters. The base of the unit features six threaded mounting holes to ease system integration, including one ¼"-20, two #8-32, one M6, and two M4

Note: Accessories are available to increase or decrease compatible filter size.

Technical Information

#88-398 12.5mm Motorized Filter Wheel
Quantity Description
1 12.5mm Filter Wheel
1 12 Position Filter Retaining Wheel
1 5V DC Converter
1 USB 2.0A to USB Micro A (6ft cable)
1 RS-232 to RS-232 (6ft cable)
1 Software Flash Drive
2 Threaded Aperture Caps
6 Threaded ½" Filter Retaining Rings
1 5/64" Ball Driver
1 Operating Manual

#88-171 25mm Motorized Filter Wheel
Quantity Description
1 25mm Filter Wheel
1 6 Position Filter Retaining Wheel
1 5V DC Converter
1 USB 2.0A to USB Micro A (6ft cable)
1 RS-232 to RS-232 (6ft cable)
1 Software Flash Drive
2 Threaded Aperture Caps
6 Threaded 1" Filter Retaining Rings
1 5/64" Ball Driver
1 Operating Manual

Accessories

Title CompareStock Number  Price Buy
12.5/12.7mm Replacement Wheel #88-372 C$183.40   Request Quote
  • In Stock
    ×
25/25.4mm Replacement Wheel #88-371 C$183.40   Request Quote
  • In Stock
    ×
25mm to 12.5mm Aperture Reducer #88-373 C$50.05   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together

Resources

Filter

Confocal Microscopy

Confocal microscopy provides high resolution, elimination of out-of-focus glare due to spatial filtering, and reduction of light-induced damage to the sample.

View Now

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Custom Bandpass Filter using Shortpass and Longpass Filters

Do stock filters not meet your bandwidth or CWL requirements? Learn how custom bandpass filters are created using short or longpass filters at Edmund Optics.

View Now

The Importance of Optical Filter Orientation, Angle of Incidence, and Cone Half Angle

Don't let your optical filter performance be negatively impacted by the AOI and CHA of your light source.

View Now

Optical Filters Review

Optical Filters are used to selectively transmit or block certain wavelengths or wavelength ranges within optical systems.

View Now

Optical Filter Coatings: Comparison of Traditional and Hard-Sputtered

Confused about the differences between traditional-coated and hard-coated optical filters?

View Now

Selecting Color Filter Glass for Life Science Applications

What type of material should I look for in a filter?

How are notch filters designed and manufactured?

Bandpass Filter

Bandwidth

Cavity

Dichroic Coating

Dichroic Filter

Filter, Colored Glass

Ripple

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Trending in Optics: The Future of Optical Filters

New optical filters are being developed due to the advancements in applications and technologies. Learn more about the future of filters at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Fluorophores and Optical Filters for Fluorescence Microscopy

Want to know more about fluorophores and optical filters for fluorescence microscopy? Find out more information and in stock optical filters at Edmund Optics.

View Now

Optical Filters

Do you want to learn about optical filters? Find terminology, fabrication techniques, a selection guide, and application examples at Edmund Optics.

View Now

Machine Vision Filter Technology

While working with machine vision, there are different types of filters that can be used to alter the image. Find out about the different types at Edmund Optics.

View Now

Polarizers Review

Polarizers are used in a wide range of imaging and research and development applications.

View Now

Manipulating Wavebands: Color & Filters

Nick Sischka explains why color consideration and illumination are so important for machine vision in this hands-on demonstration from the Edmund Optics 2021 Imaging Innovation Summit.

View Now

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

What happens when a filter is tilted?

How do I determine which side of my filter is coated?

Blocking

Blocking Range

Central Wavelength (CWL)

Cold Mirror

Full Width at Half Maximum (FWHM)

Interference Filter

Notch Filter

Peak Transmittance

Rugate Notch Filter

Shortpass Filter

Normal Load Capacity

Roll

Yaw

Fluorescence Imaging with Laser Illumination

Fluorescence imaging systems are composed of three major components, an illumination source, a photo-activated fluorophore sample, and detector.

View Now

How do I clean my filters?

What is the largest diameter filter available from Edmund Optics®?

What are some of the most common filter substrates?

How do I select the right filter for my application?

What types of filters can Edmund Optics® manufacture?

Do you have mounts for square or rectangular optics?

Cut-Off Wavelength

Cut-On Wavelength

Filter

Fluorescent Filter

Optical Density (OD)

Stopband

Optical Microscopy Application: Fluorescence

Wondering how fluorescence microscopy works? Find out about the technique, systems, and more at Edmund Optics.

View Now

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Fluorescence Microscopy: In-Line Illumination with Imaging Filters

Want to know about fluorescence microscopy? Read this article by a Biomedical Product Line Engineer at Edmund Optics to learn more.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now