eo_logo
 
Product added to cart

24V Power Supply with Tinned Leads

See More by CCS
×
Stock #73-491 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$190.40
Qty 1+
C$190.40
Volume Pricing
Request Quote

Specifications

General

Model Number:
PS24-TL
Contents of Kit:
1x 24 Power Supply w/ Tinned Leads
1x Controller Cable FCB-5-FL, Flying Leads

Hardware & Interface Connectivity

Output Voltage (V):
24

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ideal for Alignment and Measurement Applications
  • L-Type and Cylindrical Housing Options
  • Available with 8mm or 12mm Tip

CCS LED Spot Light Illuminators provide high intensity output and uniform spot lighting in a lightweight and compact housing. Available in two configurations, the L-Type orients the LED at a right angle to save horizontal space in compact applications while the cylindrical type provides a higher output intensity in a longer overall housing. Both housing options are available with red, white, blue, green, and IR outputs. CCS LED Spot Light Illuminators are ideal for alignment of LCD’s or circuit boards (PCB’s), dimension measurement applications, or as a light source for spot illumination. 8mm diameter tip configurations integrate directly with TECHSPEC® CompactTL™ Telecentric Lenses.

Accessories

Title CompareStock Number  Price Buy
Controller Cable FCB-5-FL, Flying Leads #20-171 C$67.20   Request Quote
  • In Stock
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 C$39.20   Request Quote
  • In Stock
    ×
Ethernet Controller for Spot Light Illuminators, 2 Channels #21-876 C$1,309.00   Request Quote
  • In Stock
    ×
100-240V Analog Controller for Spot Light Illuminators, 2 Channels #21-877 C$616.00   Request Quote
  • In Stock
    ×
100-240V Analog Controller for Spot Light Illuminators, 3 Channels #21-878 C$819.00   Request Quote
  • In Stock
    ×
24V Analog Controller for Spot Light Illuminators, 2 Channels #21-879 C$497.00   Request Quote
  • In Stock
    ×
Compact Controller for Spot Light Illuminators, 1 Channel #21-880 C$553.00   Request Quote
  • In Stock
    ×
SM Controller Cable, 5m #19-971 C$67.20   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #66-855 C$133.00   Request Quote
  • In Stock
    ×
24V Power Supply with Tinned Leads #73-491 New C$190.40   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together