eo_logo
 
Product added to cart

NUV M34 x 0.50 Mounted Machine Vision Filter

Mounted Machine Vision Filters

Mounted Machine Vision Filters

×
Stock #21-706 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$203.00
Qty 1-9
C$203.00
Qty 10+
C$193.62
Volume Pricing
Request Quote
Get Product Downloads
Blocking Wavelength Range (nm):
200-250, 400-668
Clear Aperture CA (mm):
29.00
Coating:
Hard Coated
Filter Thread:
M34 x 0.50
Color:
NUV
Center Wavelength CWL (nm):
324.00
Construction:
Mounted in Black Anodized Ring
Full Width-Half Max FWHM (nm):
105.00
Mount Thickness (mm):
5.2
Mount Thickness Including Threads (mm):
7.0
Outer Diameter (mm):
36.00
Substrate Thickness (mm):
1.3
Type:
Mounted Imaging Filter
Minimum Transmission (%):
≥85

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

Mounted Machine Vision Filters are ideal for machine vision and industrial imaging applications. These mounted filters feature a wide range of common machine vision threads from M22 up to M105. Available in UV, VIS, and NIR wavelengths, these hard-coated filters provide exceptional transmission and out-of-band blocking. Mounted Machine Vision Filters are designed with a Gaussian transmission curve. When used with a broadband light source, Mounted Machine Vision Filters achieve the output profile of common LED wavelengths. While compatible with many types of imaging lenses, these filters are ideal for wide fields of view due to their low angular dependency.