eo_logo
 
Product added to cart

Coherent® OBIS™ 1202346 | 685nm LX 40mW Laser

See More by Coherent®
×
Stock #87-469 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,038.00
Qty 1+
C$3,038.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Operating Temperature (°C):
10 to 50
Output Power (mW):
40
Polarization:
100:1
Power Stability (%):
<2
Spatial Mode:
TEM00
Wavelength (nm):
685.00 ±10
Mode Quality, M2:
≤1.2
Power Supply:
Power Supply Required and Sold Separately:
USA: #87-473
Europe: #87-473
Japan: #87-473
Korea: #87-473
China: #87-473
Warm-Up Time (minutes):
<5
Pointing Stability (μrad/°C):
<5
Modulation Frequency (MHz):
Max Digital: 150
Modulation Frequency (kHz):
Max Analog: 500
Beam Diameter Tolerance (mm):
±0.1
Pointing Stability (μrad):
<30
RMS Noise:
≤0.05% (20Hz to 20MHz)
Beam Diameter (mm):
0.8
Manufacturer:
Coherent®
Output Type:
Free Space
Type of Laser:
Diode
Beam Divergence (mrad):
Full-Angle: ≤1.3
Laser Class - CDRH:
IIIb
Color:
Red
Model Number:
1202346

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Description

A power supply is required for operation and sold separately. OBIS remote is required for CDRH certified systems. The OBIS heat sink is recommended.

Product Family Description

Coherent® High Performance OBIS™ LX/LS Laser Systems are compact, plug-and-play lasers that offer a wide range of wavelengths from the ultraviolet to the near-infrared in a single platform. Although each laser utilizes one of two technologies, either Coherent’s proprietary Optically Pumped Semiconductor Laser (OPSL) or laser diode-based, these laser systems feature the same beam parameters in packages that allow the user to plug-and-play alternate wavelengths as needed. Coherent® High Performance OBIS™ LX/LS Laser Systems includes a USB, RS-485, and full I/O interface. A multicolor LED has been integrated into the top cover to provide laser status at a glance.

Note: A power supply is required for operation and sold separately. OBIS remote is required for CDRH certified systems. The OBIS heat sink is recommended.

Three power supply options are available, but only one is required. #87-472 (not CDRH certified) includes a power supply with power cord. #87-473 (CDRH certified) includes a 1m laser-to-remote cable, and DC power supply with power cable. #87-475 (CDRH certified) includes a 6 laser scientific remote, internal power supply, and six 1m laser-to-remote cables with power cord.

Coherent® High Performance OBIS™ LX/LS Laser Systems are designed for an extensive range of OEM or scientific applications including environmental monitoring, inspection, or machine vision, or for use in the life sciences for the fluorescence excitation of dyes and proteins in flow cytometry, microscopy, DNA sequencing, polymerase chain reaction (PCR) diagnostic instruments, or drug delivery.  These lasers feature smart electronics to ensure superior low-noise optical performance, and an ultra-small controller that has been integrated into the laser head.