eo_logo
 
Product added to cart

Ocean Optics Near Infrared (NIR) NR 1.7 Spectrometer

See More by Ocean Optics
×
Stock #90-951 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$21,686.00
Volume Pricing
Qty 1+ C$21,686.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Software:
OceanDirect & OceanView
Integration Time:
1 ms - 120 s
Model Number:
NR-512-1.7-25
Note:
Includes manual QR code, software QR code, calibration reports for wavelength and linearity, USB cable, Power Supply, 15-pin accessory cable
Input Port Termination:
SMA 905
Grating:
Ruled Diffraction Grating: 150 Grooves/mm
Blazed @ 1100nm
Optical Bench:
Cross Czerny Turner

Physical & Mechanical Properties

Slit Width (μm):
25
Weight (kg):
1.17
Dimensions (mm):
182.25 x 109.19 x 46.45

Optical Properties

Spectral Resolution (nm):
2.85
Wavelength Range (nm):
900 - 1650

Sensor

Type of Sensor:
CCD

Electrical

Signal to Noise S/N Ratio:
Single Scan @ 10 ms: 10000:1

Hardware & Interface Connectivity

Computer Interface:
USB, RS-232

Threading & Mounting

Mounting Threads:
(3) 4-40

Environmental & Durability Factors

Operating Temperature (°C):
+10 to +35
Storage Temperature (°C):
-30 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • High Sensitivity for Low-Signal and Complex-Matrix Measurements
  • High-Speed Measurements From 900nm Up to 2500nm
  • Increased Thermal Stability

Ocean Optics Near Infrared (NIR) NR Spectrometers are engineered for high-sensitivity detection of low-signal and complex-matrix samples, delivering high signal-to-noise ratios across the NIR spectral range up to 2500nm. Optimized optical throughput and configurable integration times enable accurate measurement of weak absorbance and reflectance features in low-concentration analyses. Thermoelectrically stabilized InGaAs detectors with high-gain configurations reduce system noise and enhance signal strength, enabling stable, repeatable, high-sensitivity measurements. Ocean Optics Near Infrared (NIR) NR Spectrometers’ high-speed acquisition rates enable rapid spectral capture for time-resolved analysis, in-line process monitoring, and high-throughput measurement environments. These spectrometers are ideal for quantitative moisture analysis, polymer or petrochemical characterization, and pharmaceutical process and quality control.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;