eo_logo
 
Product added to cart

OD 0.04 - 3.0, 76.2 x 25.4mm, Continuously Variable ND Filter

×
Stock #64-382 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$200.20
Qty 1-10
C$200.20
Qty 11+
C$180.18
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
25.4 x 76.2
Angle of Incidence (°):
0.00
Optical Density OD (Average):
0.04 - 3.0
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Length (inches):
3.00
Length (mm):
76.20
Coating:
Surface 1: Inconel
Thickness (inches):
0.063 ±0.01
Thickness (mm):
1.60 ±0.25
Type:
Neutral Density Filter
Width (inches):
1.00
Width (mm):
25.40
Blocking Wavelength Range (nm):
400 - 700
Construction:
Plate

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Continuous Linear Adjustment of Optical Density
  • Use in Pairs to Control Beam Transmission
  • Ideal for 400 - 700nm

Continuously Variable Neutral Density Filters are ideal for precise adjustments of spectrophotometers, monochromators, and lasers. Optical density varies linearly across the length of these continuously variable neutral density filters. These filters can be used in pairs to control transmission of an optical beam up to 25.4mm in diameter. Continuously Variable Neutral Density Filters are ideal for 400-700nm. The filters are available in 25.4 x 76.2mm dimensions, with varying optical densities.