Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Olympus SZ51 and SZ61 Zoom Stereo Microscopes are used in the life sciences to provide superior image quality with ample depth of field for a variety of biological microscopy applications. Olympus SZ51/SZ61 Zoom Stereo Microscopes utilize a 10° angle of convergence Greenough optical system to feature excellent field flatness, along with high clarity, strong detail, and accurate color. Each microscope features convenient front-access controls, a zoom knob stopper for quickly repeatable magnification changes and a comfortable eyepiece design that features pupil aberration control and appropriate positioning at the eye.
The Olympus SZ51 Binocular Zoom Stereo Microscope is a cost-effective, versatile solution for applications requiring clear, high contrast images. Olympus SZ51 Binocular Zoom Stereo Microscopes feature a 5:1 zoom ratio along with a magnification range from 8X – 40X when used with a 10X eyepiece. The binocular and trinocular version of the SZ61 stereomicroscope has the 1X objective built in and all other objectives attach to that. The low, suppressed field of curvature ensures accurate reproduction of the original specimen shape.
The Olympus SZ61 Binocular Zoom Stereo Microscope features a 6.7:1 zoom ratio along with variable magnification from 6.7 – 45X when used with a 10X eyepiece. The SZ-61R Trinocular Zoom Stereo Microscope is also available that features a trinocular tube with a built in 0.5X C-mount lens for easy compatibility with digital or video cameras.
Olympus SZ51 and SZ61 Zoom Stereo Microscopes | |
Description | Stock No. |
Microscope Body (One Required) | |
SZ51 Stereo Microscope Body with 45° Binocular | #88-124 |
SZ61 Stereo Microscope Body with 45° Binocular | #88-125 |
SZ61 Stereo Microscope Body with 45° Trinocular (C-Mount) | #88-126 |
Stands (One Required) | |
Basic Reflected Light Stand with Reversible Stage Plate | #88-207 |
Transmitted and Reflected LED Light Stand | #88-208 |
Eyepieces (Two Required) | |
10X Widefield Eyepieces | #88-108 |
15X Widefield Eyepieces | #88-109 |
20X Widefield Eyepieces | #88-110 |
30X Widefield Eyepieces | #88-111 |
Objectives (One required) | |
0.3X Objective Lens | #88-127 |
0.4X Objective Lens | #88-128 |
0.75X Objective Lens | #88-129 |
1.5X Objective Lens | #88-130 |
2X Objective Lens | #88-131 |
Optional Accessories | |
Ball & Socket Stage for Basic Light Stand | #88-123 |
Microscope Body | Zoom Magnification | 10X Eyepiece #88-108 |
15X Eyepiece #88-109 |
20X Eyepiece #88-110 |
30X Eyepiece #88-111 |
||||
F.N. 22 | F.N. 16 | F.N. 12.5 | F.N. 7 | ||||||
Mag. | FOV | Mag. | FOV | Mag. | FOV | Mag. | FOV | ||
SZ61 | 0.67X | 6.7X | 32.8mm | 10.1X | 23.9mm | 13.4X | 18.7mm | 20.1X | 10.4mm |
1X | 10X | 22mm | 15X | 16mm | 20X | 12.5mm | 30X | 7mm | |
2X | 20X | 11mm | 30X | 8mm | 40X | 6.3mm | 60X | 3.5mm | |
3X | 30X | 7.3mm | 45X | 5.3mm | 60X | 4.2mm | 90X | 2.3mm | |
4.5X | 45X | 4.9mm | 67.5X | 3.6mm | 90X | 2.8mm | 135X | 1.6mm | |
SZ51 | 0.85X | 8X | 27.5mm | 12X | 20mm | 16X | 15.6mm | 24X | 8.8mm |
1X | 10X | 22mm | 15X | 16mm | 20X | 12.5mm | 30X | 7mm | |
2X | 20X | 11mm | 30X | 8mm | 40X | 6.3mm | 60X | 3.5mm | |
3X | 30X | 7.3mm | 45X | 5.3mm | 60X | 4.2mm | 90X | 2.3mm | |
4X | 40X | 5.5mm | 60X | 4mm | 80X | 3.1mm | 120X | 1.8mm |
Olympus Comparison of Features | |
Olympus SZ51/SZ62 | Olympus SZX7 |
Affordably priced with high resolving power | Larger zoom ratio than the SZ51/SZ61 |
Utilizes a Greenough optical system | Brighter, higher resolution images |
Utilizes an advanced Galilean optical system |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
USB 3.0 Locking Cable, 3m | #25-242 | C$63.00 Request Quote |
|
||
Olympus Ball & Socket Stage for Basic Light Stand | #88-123 | C$487.20 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act