Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
The Olympus SZX7 Zoom Stereo Microscope utilizes a Galilean optical system to provide superior image accuracy at high resolutions. The Olympus SZX7 Zoom Stereo Microscope offers video compatibility for image documentation and boom stand adaptability for precise positioning needs. Additionally, the SZX7 features an integrated click-stop mechanism to recall specific magnification settings. A variety of objective lenses and eyepieces are also available to provide superior image flatness to a wide range of specimens or applications, and to allow for imaging difficult-to-access samples.
| Olympus SZX7 Zoom Stereo Microscope | |
| Description | Stock No. |
| Microscope Body (Required) | |
| SZX7 Stereo Microscope Body | #88-103 |
| Stands (One Required) | |
| Basic Reflected Light Stand with Reversible Stage Plate | #88-207 |
| Transmitted and Reflected LED Light Stand | #88-208 |
| Observation Tubes (One Required) | |
| 30° Binocular Observation Tube | #88-106 |
| 30° Trinocular Observation Tube (Camera Adapter Required) | #88-107 |
| Eyepieces (Two Required) | |
| 10X Widefield Eyepiece | #88-108 |
| 15X Widefield Eyepiece | #88-109 |
| 20X Widefield Eyepiece | #88-110 |
| 30X Widefield Eyepiece | #88-111 |
| Objectives (One Required) | |
| 0.5X Achromatic Objective Lens | #33-254 |
| 1X Achromatic Objective Lens | #88-112 |
| 1.25X Achromatic Objective Lens | #88-113 |
| 0.75X Plan Achromatic Objective Lens | #88-114 |
| 2X Plan Achromatic Objective Lens | #88-115 |
| 1X Plan Apochromatic Objective Lens | #88-116 |
| Camera Adapters (One Required for Video/Image Capture) | |
| 1X Camera Adapter w/ C-mount Coupler | #88-209 |
| 0.63X C-Mount Adapter | #11-122 |
| 0.5X C-Mount Adapter | #11-123 |
| Optional Accessories | |
| Ball & Socket Stage for Basic Light Stand | #88-123 |
| Objective and Eyepiece Data Table | ||||||||
| Objective Lens | 10X Eyepiece #88-108 |
15X Eyepiece #88-109 |
20X Eyepiece #88-110 |
30X Eyepiece #88-111 |
||||
| F.N. 22 | F.N. 16 | F.N. 12.5 | F.N. 7 | |||||
| Mag. | FOV (mm) | Mag. | FOV (mm) | Mag. | FOV (mm) | Mag. | FOV (mm) | |
| 0.5X | 4X-28X | 55 - 7.8 | 6X-42X | 40 - 5.7 | 8X -56X | 31.3 - 4.5 | 12X-84X | 17.5 - 2.5 |
| 0.75X | 6X-42X | 36.7 - 5.2 | 9X-63X | 26.7 - 3.8 | 12X-84X | 20.8 - 3 | 18X-126X | 11.7 - 1.7 |
| 1X | 8X-56X | 27.5 - 3.9 | 12X-84X | 20 - 2.9 | 16X-112X | 15.6 - 2.2 | 24X-168X | 8.8 - 1.3 |
| 1.25X | 10X-70X | 22 - 3.1 | 15X-105X | 16 - 2.3 | 20X-140X | 12.5 - 1.8 | 30X-210X | 7.0 - 1.0 |
| 1.5X | 12X-84X | 18.3 - 2.6 | 18X-126X | 13.3 - 1.9 | 24X-168X | 10.4 - 1.5 | 36X-252X | 5.8 - 0.83 |
| 2X | 16X-112X | 13.8 - 1.9 | 24X-168X | 10 - 1.4 | 32X-224X | 7.8 - 1.1 | 48X-336X | 4.4 - 0.63 |
| Olympus Comparison of Features | |
| Olympus SZ51/SZ62 | Olympus SZX7 |
| Affordably priced with high resolving power | Larger zoom ratio than the SZ51/SZ61 |
| Utilizes a Greenough optical system | Brighter, higher resolution images |
| Utilizes an advanced Galilean optical system | |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act