eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

One Knob Stage & 6" Track Combination

One Knob Stage and Track Combination

×
Stock #59-336 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$341.60
Qty 1+
C$341.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
English
Note:
Track & One Knob Carrier Set

Physical & Mechanical Properties

Type of Movement:
Linear (X)
Stage Size (mm):
62 x 60
Travel (inches):
6
Construction:
Black Anodized Aluminum
Graduation (inches):
Track: 0.1
Vernier Reading: 0.01
Load Capacity, Normal (kg):
5
Load Capacity, Vertical (kg):
2
S.H.C.S. C'bore:
(4) 0.27" Thru on Track
Straight Line Accuracy (mm):
0.1 - 0.25
Travel Per Knob Rotation (inches):
0.71

Hardware & Interface Connectivity

Type of Drive:
Rack and Pinion

Threading & Mounting

Mounting Threads:
(9) ¼-20 on Carrier

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Carriers Feature One or Two Knobs, with English or Metric Mounting Hole Patterns
  • Available with Both English and Metric Track Lengths
  • Preassembled Common Carrier and Track Combinations are Available
  • Vernier Scales of 0.01” or 0.1mm Resolution

TECHSPEC® Long Travel Rack and Pinion Stages are designed to allow for easy, long, linear adjustments while also maintaining precision and control. Available in English or Metric versions, these stages can be easily integrated into any system requiring controlled coarse positioning adjustments. Each track features an extruded dovetail design with a helical rack and pinion mechanism, ensuring smooth adjustments that can be locked with the included tension screw and Allen wrench. All TECHSPEC® Long Travel Rack and Pinion Stages feature a Vernier scale with a resolution of 0.01” or 0.1mm for accurate repeatable adjustments. Tracks feature either ¼”-20 or M6 counter bored holes for mounting directly to a standard breadboard.

Note: Tracks and Carriers are available separately. English carriers can be used for Metric tracks and vice versa. For vertical configurations, use the Z-Axis Configuration Bracket (#11-165) which is compatible with both English and Metric Tracks and can be mounted to Metric or English bench plates/breadboards.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Z-Axis Configuration Bracket for Long Travel Rack & Pinion Track #11-165 C$317.80   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together