eo_logo
 
Product added to cart

Coherent® High Sensitivity Optical Power Sensor 1098416 | IR, 800-1800nm

See More by Coherent®
×
Stock #59-980 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,596.00
Qty 1+
C$1,596.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
5.0
Maximum Incident Beam Power (mW):
10
Minimum Incident Beam Power (nW):
10
Calibration Uncertainty (%):
±4.5
Cooling Method:
Air
Resolution (nW):
1
Power Range:
10nW - 10mW
Compatible Meters:

Product Details

Model Number:
OP-2 IR
Coherent Part Number: 1098416

Optical Properties

Wavelength Range (nm):
800 - 1800

Sensor

Type of Sensor:
Germanium

Hardware & Interface Connectivity

Length of Cable (m):
1.8
Computer Interface:
DB-25

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

Coherent® High Sensitivity Optical Power Sensors are semiconductor sensors designed for nanowatt to low milliwatt continuous wave laser measurements. These semiconductor sensors are available for detection from the ultraviolet to the infrared, and feature a removable light shield. An attenuator is also available that will boost power up to 5W.

Note: OP-2 sensors are compatible with the LabMax-Pro (#35-203), LabMax-TOP/TO (#88-412), FieldMaxII-TOP/TO (#66-277), and FieldMate (#59-978) meters.