eo_logo
 
Product added to cart

Coherent® High Sensitivity Optical Power Sensor 1098401 | UV, 250-400nm

See More by Coherent®
×
Stock #88-413 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,372.00
Qty 1+
C$1,372.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
OP-2 UV
Coherent Part Number: 1098401
Calibration Uncertainty (%):
±8
Cooling Method:
Air
Compatible Meters:

Physical & Mechanical Properties

Active Area Diameter (mm):
6.0

Optical Properties

Wavelength Range (nm):
250 - 400

Sensor

Type of Sensor:
Silicon

Electrical

Maximum Incident Beam Power (mW):
30
Minimum Incident Beam Power (nW):
10
Resolution (nW):
1
Power Range:
10nW - 30mW

Hardware & Interface Connectivity

Length of Cable (m):
1.8
Computer Interface:
DB-25

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Coherent® High Sensitivity Optical Power Sensors are semiconductor sensors designed for nanowatt to low milliwatt continuous wave laser measurements. These semiconductor sensors are available for detection from the ultraviolet to the infrared, and feature a removable light shield. An attenuator is also available that will boost power up to 5W.

Note: OP-2 sensors are compatible with the LabMax-Pro (#35-203), LabMax-TOP/TO (#88-412), FieldMaxII-TOP/TO (#66-277), and FieldMate (#59-978) meters. 

Accessories

Title CompareStock Number  Price Buy
Coherent® High Sensitivity Optical Power Sensor 1098318 | 1000:1 Attenuator #59-970 C$805.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together