eo_logo
 
Product added to cart

Color Opto IM Compact M Digital Microscope Module

Opto IM Compact M Digital Microscope Module

Opto IM Compact M Digital Microscope Module

×
Stock #29-118 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$13,846.00
Qty 1+
C$13,846.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
IC10-05O33CU3101
Type:
Color Camera
Note:
3m USB 3.1 Cable Included
Type of Illumination:
Coaxial + Ring

Physical & Mechanical Properties

Field of View (mm):
2.3 x 1.9
Dimensions (mm):
175 x 80 x 40
Weight (g):
700

Optical Properties

Working Distance (mm):
37.00
Resolution (lp/mm):
250

Sensor

Frame Rate (fps):
36.00
Imaging Sensor:
IMX264
Resolution (MegaPixels):
5.04
Pixel Depth:
8/10/12 bit
Pixels (H x V):
2,456 x 2,054
Type of Shutter:
Global
Pixel Size, H x V (μm):
3.45 x 3.45
Sensor (mm):
11.05

Hardware & Interface Connectivity

Connector:
USB 3.1 Gen.1, Type C

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available

Opto IM Compact M Digital Microscope Modules are a compact, easy to use, complete microscope system that includes high resolution optics, an IMX264 5MP Camera, and illumination all enclosed in an aluminum housing. With no additional objectives required, these modules are easy to set up, portable, and feature a USB 3.1 interface allowing for simple configuration without compromising on performance. These 90° angled reflected light digital microscope modules feature coaxial incident light and diffuse ring light LED illumination. Opto IM Compact M Digital Microscope Modules include the OptoViewer 2.0 software for camera and light control as well as simple measurement and documentation tasks. These digital microscope modules are ideal for quality and metrology labs, in-process inspection, and applications requiring measurement, analysis, and documentation.

Note: Each unit includes a 3m USB3 cable.

Optical calibration and resolution testing can be achieved with the optional Calibration Target Micro V1 with four unique quadrants that combine resolution targets with measurement scales, and the Particle Standard Target which allows the measurement and analysis through objects of different forms and sizes or of resolution in line pairs per mm.

Accessories

Title CompareStock Number  Price Buy
Calibration Target Micro V2 #29-113 C$1,400.00   Request Quote
  • In Stock
    ×
Particle Standard Target #29-112 C$1,561.00   Request Quote
  • In Stock
    ×
IM Foldable Stand #29-117 C$2,212.00   Request Quote
  • In Stock
    ×
Straight Bracket #29-116 C$93.10   Request Quote
  • In Stock
    ×
Type-A to Type-C, USB 3.1 Cable, 1m #29-110 C$64.40   Request Quote
  • In Stock
    ×
Type-A to Type-C, USB 3.1 Cable, 3m #29-111 C$81.20   Request Quote
  • In Stock
    ×