eo_logo
 
Product added to cart

Oryx® ORX-10GS-89S6C-C Color 10GigE

See More by Teledyne FLIR

ORYX-10G-310S9C

ORYX-10G-310S9C +3
×
Stock #19-793 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$7,202.79
Qty 1+
C$7,202.79
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
FLIR
Camera Family:
Oryx®
Model Number:
ORX-10GS-89S6C-C

Physical & Mechanical Properties

Dimensions (mm):
60 x 60 x 64
Weight (g):
386
Housing:
Full

Sensor

Image Buffer:
240MB
Imaging Sensor:
Sony IMX255
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
8.90
Pixels (H x V):
4,096 x 2,160
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.13 x 7.46
Frame Rate (fps):
93.00
Pixel Depth:
8/10/12 bit
Exposure Time:
5μs - 30s
Dynamic Range (dB):
71.57
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
12.6

Hardware & Interface Connectivity

Video Output:
10GigE
Connector:
GigE interface with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #19-803
Europe: #19-803
Japan: #19-803
Korea: Not Available
China: #19-803
GPIOs:
2 opto-isloated inputs, 2 opto-isolated outputs, 2 non-isolated bi-directional
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose (HR10)

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #19-804
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +70
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface
  • 3.2 to 31 Megapixel Sony 4th Gen Pregius S Sensors
  • Supports 4K60, 12-bit System Integration
  • Tripod Adapter Built into Larger Oryx® Models

Teledyne Imaging FLIR/IIS Oryx 10GigE: High throughput, Award-winning camera designs  

Reliably capture images at high speed 

The Oryx 10GigE camera family supports transfer speeds of up to 10 Gbit/s enabling capture of 4K resolution, 12-bit images at speeds exceeding 60 FPS.  Reliable image transfer at high bandwidth is further improved with Myricom bundles and packet resend feature.  A range of sensor options offer resolutions from 3.2 Megapixel up to 31 Megapixel. 
Oryx features include IEEE1588 clock synchronization and full compatibility with several popular third-party software supporting GigE Vision. Oryx’s 10GBASE-T interface is a proven and widely deployed standard that provides reliable image transfer at cable lengths over 50 meters on inexpensive CAT6A, and up to 30 meters on CAT5e. 

Note: The ORX-10G-310S9 and ORX-10G-245S8 cameras require an F-Mount lens adapter (sold separately).

Features

  • Color or monochrome sensors
  • Various frame triggering options including up to 8 sets of 2-feature sequencer
  • Pixel binning, decimation, ROI
  • On camera image processing includes Gamma, LUT, and sharpness

Applications 

  • Stadium venues
  • Site security
  • Factory automation 
  • Traffic monitoring
  • Inspection systems

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 C$451.22   Request Quote
  • In Stock
    ×
Oryx 12pin GPIO cable, 4.5m #19-802 C$113.64   Request Quote
  • In Stock
    ×
Oryx 12pin GPIO cable w/ Power Supply #19-803 C$160.43   Request Quote
  • In Stock
    ×
Tripod Adapter for 64mm Oryx #19-804 C$73.53   Request Quote
  • In Stock
    ×
Oryx® F-Mount Lens Adapter #20-256 C$334.24   Request Quote
  • In Stock
    ×
Oryx C Mount Adapter #28-687 C$198.87   Request Quote
  • In Stock
    ×
ACC-01-3001 12PIN pre-wired GPIO Hirose #70-316 New C$95.26   Request Quote
  • In Stock
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview
 

Frequently Purchased Together