eo_logo
 
Product added to cart

Pin Attachment Measuring Probe

See More by Nikon
Pin Attachment Measuring Probe

Pin Attachment Measuring Probe

×
Stock #29-234 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$78.59
Volume Pricing
Qty 1+ C$78.59 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Measurement Probe
Manufacturer:
Nikon

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 1µm Accuracy (at 20°C) and Measurement Length of 0 - 50mm
  • 500mm/sec Maximum Response Speed
  • Granite Platform Stand and 6 Measuring Probe Tips Available

The Nikon DIGIMICRO Digital Length Measuring System features a built-in, photoelectric, digital linear scale to provide precise contact-based thickness, depth, and height measurements of industrial materials. This measuring system has a 0 – 50mm measuring range and a 0.1µm minimum readable value at an accuracy of 1µm (at 20°C) with a response speed of 500mm/sec. The measurement head has 6 measuring probe tip options such as the standard, pin, plastic, off-center, flat, and roller tips for measurements of various materials. The Nikon DIGIMICRO Digital Length Measuring System is equipped with the MFC-200 Digital Counter for display and resolution switching, direction switching, and display unit switching functions. This measuring system is ideal industrial metrology applications requiring extreme precision and accuracy.

Technical Information

PID4485_Measurement_Probes
PID4485_Measurement_Probes