eo_logo
 
Product added to cart

Pixelink M-Series M9M-CYL Microscopy Monochrome Camera

×
Stock #17-826 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,640.00
Qty 1+
C$3,640.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Monochrome Microscopy Camera
Manufacturer:
Pixelink
Camera Family:
M-Series
Model Number:
M9M-CYL

Physical & Mechanical Properties

Dimensions (mm):
80.88 x 54.01 (excludes lens mount)
Weight (g):
218.5
Housing:
Full

Sensor

Imaging Sensor:
Sony IMX255
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
8.85
Pixels (H x V):
4,096 x 2,160
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.1 x 7.5
Frame Rate (fps):
45.20
Pixel Depth:
8/12 bit
Exposure Time:
Not Specified
Machine Vision Standard:
USB3 Vision

Performance

Image Buffer:
Not Specified
Power Consumption (W):
Not Specified
Dynamic Range (dB):
70

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
GPIOs:
None
Synchronization:
Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
None

Threading & Mounting

Mounting Threads:
No Mounting Threads/Tripod Adapter
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • High Resolution Sensors up to 20 MegaPixel
  • Pixelink® Capture Software Included
  • Compact Form Factor
  • Optional Three-Tier μScope Microscopy Software

Pixelink® M-Series Microscopy Cameras provide cost-effective, high-resolution imaging capabilities for both brightfield and darkfield microscopy. These cameras are designed to capture high resolution images at up to 20MP and are available with various sensor sizes and frame rates. These cameras include a USB 3.0 cable and Pixelink® Capture Software, making it easy to integrate into existing microscopy systems in a variety of laboratory settings. The optional three-tier μScope Microscopy Software (Essentials, Standard, Professional) offers advanced microscopy targeted features and measurement tools such as live measurement, time lapse capture, and live image comparison. Pixelink® M-Series Microscopy Cameras are ideal for demanding applications requiring high resolution and low noise imaging including life science, metrology, and medical imaging.

Note:Pixelink® Capture Software available for download. USB 3.0 cable included.