eo_logo
 
Product added to cart

Pixelink M12 X-coded male to RJ45 male Cat6a cable 2m

Cable lengths and connectors may vary by stock number. Shown here is #23-893

×
Stock #23-892 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$254.80
Qty 1+
C$254.80
Volume Pricing
Request Quote

Specifications

General

Type:
GigE Cable
Model Number:
PL-CC-28

Hardware & Interface Connectivity

Length of Cable (m):
2

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • 7.0 to 24.0 Megapixel Sony 4th Gen Pregius S Sensors
  • Fully Compatible with Pixelink Capture Software and SDK

Pixelink PL-X 10GigE Cameras, utilizing the latest 10GBASE-T Gigabit Ethernet interface, are capable of providing high quality, reliable image transfers at cable lengths of up to 100m on CAT6A. These global shutter cameras offer up to 24MP Resolution with framerates up to 154FPS via the Sony Pregius 2nd, 3rd and 4th generation sensors. Additionally, these cameras feature Power over Ethernet (PoE), Trigger over Ethernet (ToE) and IEEE1588 clock synchronization (PTP), and are fully compatible with Pixelink Capture Software and SDK. Pixelink PL-X10GigE Cameras are ideal for three-dimensional mapping, analytical research, AR/VR applications, as well as automated inspection and life science imaging.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 C$99.40   Request Quote
  • In Stock
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 1m #23-891 C$182.00   Request Quote
  • In Stock
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 2m #23-892 C$254.80   Request Quote
  • In Stock
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 5m #23-893 C$284.20   Request Quote
  • In Stock
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 10m #23-894 C$327.60   Request Quote
  • In Stock
    ×
Pixelink RJ45 coupler female to female #23-895 C$15.40   Request Quote
  • In Stock
    ×
Pixelink USB Type C 30W power supply with 2m cable #23-896 C$145.60   Request Quote
  • In Stock
    ×