eo_logo
 
Product added to cart

Pixelink PL-X9520CG-T 1.1" 20MP C-Mount, 10GigE PoE Color Camera

Pixelink® PL-X 10GigE Cameras

Pixelink® PL-X 10GigE Cameras

Pixelink® PL-X 10GigE Cameras Pixelink® PL-X 10GigE Cameras - Back
×
Stock #23-886 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$6,979.00
Qty 1+
C$6,979.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Pixelink
Camera Family:
PL-X Series
Model Number:
PL-X9520CG-T

Physical & Mechanical Properties

Dimensions (mm):
125 x 57 x 57
Weight (g):
560.0
Housing:
Full

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
SONY IMX531
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
20.00
Pixels (H x V):
4,512 x 4,512
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
12.4 x 12.4
Frame Rate (fps):
52.00
Pixel Depth:
8/12 bit
Exposure Time:
Not Specified
Dynamic Range (dB):
72
Machine Vision Standard:
10GigE Vision

Electrical

Power Consumption (W):
5V (from USB Type-C connector), 48V (802.3bt PoE)

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GiGE, USB 3.0, Micro-C
Power Supply:
PoE or USB
GPIOs:
1 opto-isolated input, 2 non-isolated GPIOs
Synchronization:
Hardware and Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
M12 X-Coded (8-pin)

Threading & Mounting

Mounting Threads:
No Mounting Threads/Tripod Adapter
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0°C to 50°C
Storage Temperature (°C):
-45°C to 85°C

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 10GBASE-T (10GigE) Ethernet Interface, 10X Faster than GigE
  • 7.0 to 24.0 Megapixel Sony 4th Gen Pregius S Sensors
  • Fully Compatible with Pixelink Capture Software and SDK

Pixelink PL-X 10GigE Cameras, utilizing the latest 10GBASE-T Gigabit Ethernet interface, are capable of providing high quality, reliable image transfers at cable lengths of up to 100m on CAT6A. These global shutter cameras offer up to 24MP Resolution with framerates up to 154FPS via the Sony Pregius 2nd, 3rd and 4th generation sensors. Additionally, these cameras feature Power over Ethernet (PoE), Trigger over Ethernet (ToE) and IEEE1588 clock synchronization (PTP), and are fully compatible with Pixelink Capture Software and SDK. Pixelink PL-X10GigE Cameras are ideal for three-dimensional mapping, analytical research, AR/VR applications, as well as automated inspection and life science imaging.

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 C$99.40   Request Quote
  • In Stock
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 1m #23-891 C$182.00   Request Quote
  • In Stock
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 2m #23-892 C$254.80   Request Quote
  • In Stock
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 5m #23-893 C$284.20   Request Quote
  • In Stock
    ×
Pixelink M12 X-coded male to RJ45 male Cat6a cable 10m #23-894 C$327.60   Request Quote
  • In Stock
    ×
Pixelink RJ45 coupler female to female #23-895 C$15.40   Request Quote
  • In Stock
    ×
Pixelink USB Type C 30W power supply with 2m cable #23-896 C$145.60   Request Quote
  • In Stock
    ×

Related Products

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services

Please enter your required specifications here:
Please provide details of your application in the comments section
f/

Your Selections

Back
Quote Preview