eo_logo
 
Product added to cart

PL-D753CU-S-AFE-BL PixeLINK USB 3.0 Autofocus Color Camera

Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras

Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras

×
Stock #14-176 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,471.00
Qty 1+
C$2,471.00
Volume Pricing
Request Quote

Specifications

General

Type:
Color Camera
Manufacturer:
Pixelink
Camera Family:
PL-D
Model Number:
PL-D753CU-S-AFE-BL

Physical & Mechanical Properties

Dimensions (mm):
50.8 x 35 x 13.36 (excludes lens mount)
Weight (g):
35.8
Housing:
Board Level

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
Sony IMX421
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
2.80
Pixels (H x V):
1,936 x 1,464
Pixel Size, H x V (μm):
4.5 x 4.5
Sensing Area, H x V (mm):
8.71 x 6.59
Frame Rate (fps):
141.00
Pixel Depth:
8/12 bit
Exposure Time:
10μs - 120s
Dynamic Range (dB):
72
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
Not Specified

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
GPIOs:
1 opto-isolated trigger input, 2 non-isolated outputs, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Side Panel
GPIO Connector Type:
8-pin Molex 1.25mm Pitch
Operating System:
Software Driver: Windows 32 and 64 bit

Threading & Mounting

Mounting Threads:
No Mounting Threads/Tripod Adapter
Mount:
M12 x 0.5 (S-Mount)

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • M12 S-Mount Board Level Cameras
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement

Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras provide one push, high-speed, point to point focus by utilizing liquid lens integration. These USB 3.0 board level cameras feature a M12 S-Mount camera mount. With seamless liquid lens control via the included software and easy integration with the Pixelink SDK, these cameras are ideal for high-speed imaging applications such as bar-code reading and biometrics.

Note: Board level cameras with exposed electronics are intended for system integration and may not be suitable for end users. Liquid lens is not included.

To get started, please choose your camera and the appropriate TECHSPEC® Liquid Lens M12 Lenses listed under the Accessories section. These lenses are available in 6mm, 8mm, 12mm, and 16mm focal lengths.

Accessories

Title CompareStock Number  Price Buy
6mm FL, Liquid Lens M12 Lens #37-521 C$616.00   Request Quote
  • In Stock
    ×
Pixelink SDK Version 4 #58-179 C$875.00   Request Quote
  • In Stock
    ×
8mm FL, Liquid Lens M12 Lens #37-522 C$616.00   Request Quote
  • In Stock
    ×
12mm FL, Liquid Lens M12 Lens #37-523 C$616.00   Request Quote
  • Contact Us
    ×
16mm FL, Liquid Lens M12 Lens #37-524 C$616.00   Request Quote
  • In Stock
    ×

Frequently Purchased Together