eo_logo
 
Product added to cart

PL-D7620MU-S-BL-AFE PixeLINK USB 3.0 Autofocus Monochrome Board Level Camera

Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras

Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras

×
Stock #21-079 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,953.00
Qty 1+
C$1,953.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
Pixelink
Mounting Threads:
No Mounting Threads/Tripod Adapter
Image Buffer:
Not Specified
Camera Family:
PL-D
Model Number:
PL-D7620MU-S-BL-AFE
Imaging Sensor:
Sony IMX183
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Rolling
Camera Sensor Format:
1"
Resolution (MegaPixels):
20.00
Pixels (H x V):
5,472 x 3,648
Pixel Size, H x V (μm):
2.4 x 2.4
Sensing Area, H x V (mm):
13.13 x 8.75
Frame Rate (fps):
20.00
Pixel Depth:
12 bit
Exposure Time:
Not Specified
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
Power Consumption (W):
Not Specified
GPIOs:
1 non-isolated trigger or general-purpose input, 2 non-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
50.8 x 35 x 13.36 (excludes lens mount)
Weight (g):
35.8
Mount:
M12 x 0.5 (S-Mount)
Housing:
Board Level
Interface Port Orientation:
Side Panel
Dynamic Range (dB):
73.6
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85
GPIO Connector Type:
8-pin Molex 1.25mm Pitch
Machine Vision Standard:
USB3 Vision v1.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • M12 S-Mount Board Level Cameras
  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement

Pixelink® USB 3.0 Autofocus Liquid Lens Board Level Cameras provide one push, high-speed, point to point focus by utilizing liquid lens integration. These USB 3.0 board level cameras feature a M12 S-Mount camera mount. With seamless liquid lens control via the included software and easy integration with the Pixelink SDK, these cameras are ideal for high-speed imaging applications such as bar-code reading and biometrics.

Note: Board level cameras with exposed electronics are intended for system integration and may not be suitable for end users. Liquid lens is not included.

To get started, please choose your camera and the appropriate TECHSPEC® Liquid Lens M12 Lenses listed under the Accessories section. These lenses are available in 6mm, 8mm, 12mm, and 16mm focal lengths.