eo_logo
 
Product added to cart

Pixelink PL-D7718CU-BL, 1/2.3", 18MP, C-Mount USB 3.0 Color Board Level Camera

Pixelink® USB 3.0 Cameras (Full Housing)

Pixelink® USB 3.0 Cameras (Full Housing)

Pixelink® USB 3.0 Cameras (Full Housing)  Pixelink® USB 3.0 Cameras (Board Level)
×
Stock #21-071 1 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,596.00
Volume Pricing
Qty 1+ C$1,596.00 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
PL-D7718CU-BL
Manufacturer:
Pixelink
Camera Series:
PL-D
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
47.5 x 35 x 26.79
Weight (g):
35.8
Housing:
Board Level

Sensor

Image Buffer:
Not Specified
Sensor Format:
1/2.3"
Resolution (Megapixels):
18.00
Frame Rate (fps):
14.00
Pixels (H x V):
4,912 x 3,680
Pixel Size, H x V (μm):
1.25 x 1.25
Sensing Area, H x V (mm):
6.14 x 4.6
Imaging Sensor:
ON Semi AR1820
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
8/12 bit
Exposure Time:
Not Specified
Dynamic Range (dB):
60.5
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
Not Specified

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
GPIOs:
1 non-isolated trigger or general-purpose input, 2 non-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Side Panel
GPIO Connector Type:
8-pin Molex 1.25mm Pitch

Threading & Mounting

Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Pixelink® USB 3.0 Cameras are high resolution and high-speed solutions to applications ranging from biometrics to surveillance. Pixelink® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. Pixelink® USB 3.0 Cameras also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays. These cameras are available in monochrome or color.

Note: Mounting Adapters are only designed for enclosed camera models, and not board-level. If your camera ends in "-BL", it does not have a compatible mount.

Pixelink Capture is a free, user-friendly application included with all Pixelink cameras, offering real-time image and video capture through an intuitive graphical interface. In contrast, the Pixelink SDK is a comprehensive development toolkit for Windows and Linux that enables developers to build custom applications with full camera control via C/C++, .NET, or Python. The SDK is available as a trial download, allowing users to evaluate its capabilities before purchasing a license. Links to software downloads (SDK and Capture) are available on the product pages.

Calibration Services