eo_logo
 
Product added to cart

Pixelink PL-D799MU-T, 1" 9.0MP, C-Mount USB 3.0 Monochrome Camera

Pixelink® USB 3.0 Cameras (Full Housing)

Pixelink® USB 3.0 Cameras (Full Housing)

Pixelink® USB 3.0 Cameras (Full Housing)
×
Stock #38-007 In Stock
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$3,339.00
Qty 1+
C$3,339.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Manufacturer:
Pixelink
Camera Family:
PL-D
Model Number:
PL-D799MU-T

Physical & Mechanical Properties

Dimensions (mm):
55 x 38.5 x 27 (excludes connectors and lens mount)
Weight (g):
89
Housing:
Full

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
Sony IMX267
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
9.00
Pixels (H x V):
4,096 x 2,160
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.13 x 7.45
Frame Rate (fps):
32.00
Pixel Depth:
8/12 bit
Exposure Time:
28μs - 120s
Dynamic Range (dB):
70
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
Not Specified

Hardware & Interface Connectivity

Video Output:
USB 3.0
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
GPIOs:
1 opto-isolated trigger input, 1 opto-isolated output, 2 non-isolated outputs, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Side Panel
GPIO Connector Type:
8-pin Hirose (HR25)
Operating System:
Software Driver: Windows 32 and 64 bit

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #89-408
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-45 to +85

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Resolutions Up to 20MP
  • Sensor Sizes from 1/2.5" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

Pixelink® USB 3.0 Cameras are high resolution and high-speed solutions to applications ranging from biometrics to surveillance. Pixelink® USB 3.0 Cameras feature resolutions of up to 20MP, frame rates of up to 170fps, and USB 3.0 compatibility for power and high data throughput. The right angle housing configurations also feature a GPIO to enable triggering to ease system integration. Pixelink® USB 3.0 Cameras also compatible with sensor sizes ranging from 1/2.5" to 1.1" and are ideal for inspecting weld and PCB and flat panel displays. These cameras are available in monochrome or color.

Note: Mounting Adapters are only designed for enclosed camera models, and not board-level. If your camera ends in "-BL", it does not have a compatible mount.

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Calibration Services