eo_logo
 
Product added to cart

Coherent® Thermopile Power Sensor 1174264 | 5mW - 2W, USB

See More by Coherent®
×
Stock #88-417 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,380.00
Qty 1+
C$2,380.00
Volume Pricing
Request Quote
Get Product Downloads
Active Area Diameter (mm):
19
Calibration Uncertainty (%):
±2
Calibration Wavelength (nm):
10600
Long Pulse Joule Mode Range (J):
0.5 - 2
Maximum Intermittent Power, <5min (W):
5 (air-cooled)
Cooling Method:
Air
Maximum Incident Power Density (kW/cm2):
6
Power Range:
5mW - 2W
Maximum Incident Energy Density (J/cm2):
0.6 @ 1064nm, 10ns

Product Details

Model Number:
PM2
Coherent Part Number: 1174264
Type:
Meterless

Optical Properties

Wavelength Range (nm):
190 - 11000
Wavelength Range (μm):
0.19 - 11

Sensor

Type of Sensor:
Thermopile

Hardware & Interface Connectivity

Length of Cable (m):
2.5
Computer Interface:
USB

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Superior Damage Resistance
  • Wide Dynamic Range
  • ISO 17025 Certified

Coherent® Thermopile Power Sensors are ideal for measuring the average power of continuous wave lasers or pulsed laser energy. Thermopile sensors operate by absorbing and converting incident laser radiation into heat, which then flows to a heat sink. The temperature difference between the absorber and heat sink is converted into an electrical signal by a thermocouple junction. Coherent® Thermopile Power Sensors, unlike semiconductor sensors, do not saturate. Unlike semiconductor sensors, thermopile sensors feature high power capability and flat spectral response.