eo_logo
 
Product added to cart

Polarization Maintaining High ER Patchcord, Hybrid FC, 0.12NA, 1270-1625nm, 1m

FC/PC to FC/APC Connector

×
Stock #25-997 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$372.40
Qty 1-4
C$372.40
Qty 5+
C$334.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Fiber Cable Type:
PM1300-XP
Slow Axis Alignment:
Aligned to Connector Key

Physical & Mechanical Properties

Length (m):
1 +0.1/-0.0
Jacket Material:
Ø3 mm Blue PVC Furcation Tubing
Key Width:
2mm Narrow Key

Optical Properties

Numerical Aperture NA:
0.12
Alignment Wavelength (nm):
1310
Wavelength Range (nm):
1270 - 1625
Mode Field Diameter (nm):
9.3 ± 0.5µm @ 1300nm
Extinction Ratio:
30dB (Min)
33dB (Typ.)

Hardware & Interface Connectivity

Connector:
FC/PC to FC/APC
Insertion Loss (dB):
0.30dB (Max)
0.20dB (Typ.)
Loss (dB):
50 (FC/PC)
60 (FC/APC)

Environmental & Durability Factors

Operating Temperature (°C):
0 to 70
Storage Temperature (°C):
-45 to 85

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • FC/PC, FC/APC, or Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 970 – 1625nm
  • Extinction Ratios up to 33 dB
  • Ideal for Use with 980, 1064, 1310, and 1550nm IR Lasers

High Extinction Ratio Polarization Maintaining Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC and FC/APC patchcords for compatibility with existing fiber assemblies. When used at the fiber specific alignment wavelength, these fiber patchcords provide extinction ratios between 30 – 33 dB to better maintain input polarization. High Extinction Ratio Polarization Maintaining Fiber Optic Patchcords are ideal for applications including telecommunications, interferometry, and quantum key distribution. Each connector is engraved with the fiber type for easy integration and identification.