eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Polarization Maintaining Mirror, 1064nm, 45° AOI, 50.8mm Dia., 9.53mm Thick

Polarization Phase Maintaining Mirrors

Polarization Phase Maintaining Mirrors

×
Stock #26-873 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$553.00
Qty 1+
C$553.00
Volume Pricing
Request Quote
Get Product Downloads
Design Wavelength DWL (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Angle of Incidence (°):
45
Diameter (mm):
50.80
Clear Aperture (%):
90
Coating:
Laser V-Coat (1064)
Coating Specification:
R avg S & P ≥ 99.90% @ 1064nm @ 45° AOI
R avg ≥ 99 % @ 1000 – 1100nm @ 45° AOI
R avg ≥ 80% @ 650nm @ 45° AOI
Surface Flatness (P-V):
λ/8
Thickness (mm):
9.53

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Preserves Incident Circular Polarization at 45° AOI
  • Up To 99.9% Reflection at 532 or 1064nm, and 80% at 650nm for Alignment
  • 12.7, 25.4, and 50.8mm Designs Available

TECHSPEC Polarization Maintaining Mirrors preserve circular polarization direction upon reflection at a 45° angle of incidence. Featuring a standard laser V-Coat of 532 or 1064nm, these mirrors achieve a high reflection of ≥99.9%. Additionally, these mirrors offer a ≥80% reflectivity at 650nm to facilitate system alignment. TECHSPEC Polarization Maintaining Mirrors feature fused silica substrates and are available in standard diameters of 12.7, 25.4, and 50.8mm. These mirrors are ideal for applications which utilize and require the preservation of circular polarization, such as laser machining and interferometry.