eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Polarization Tester

Polarization Tester

×
Stock #37-699 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$54.91
Qty 1+
C$54.91
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Polarization Tester

Physical & Mechanical Properties

Length (mm):
200.00
Thickness (mm):
0.75
Construction:
Polarizing Film
Width (mm):
20.00

Optical Properties

Transmission (%):
42
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Determines the Polarization Direction of Linear and Circular Polarizers
  • Convenient Lightweight and Handheld Design
  • Ideal for Verifying Polarizer Alignment
  • Excellent for Determining the Polarization Direction of LCDs

The TECHSPEC® Polarization Tester is designed to determine different characteristics of unknown polarizers, such as the polarization direction of linear polarizers and the rotational direction of circular polarizers. This easy-to-use, handheld, compact tool is compatible with all mounted and unmounted polarizers and features regions designed to test linearly polarized light, along with right- and left-handed circularly polarized light. For circular polarizers, the tester allows for identifying the rotational direction of polarization and the position of the retarder and linear polarizer. The TECHSPEC® Polarization Tester is an ideal way of identifying the correct polarizer or verifying accurate alignment in an application. For best results, ensure that all protective films are removed from the polarizer before testing.

Note: To mount the polarization tester, #54-997 is recommended.

Accessories

Title CompareStock Number  Price Buy
40mm Sq., Fixed Filter Holder #54-997 C$128.63 Qty 10+ C$116.42   Request Quote
  • In Stock
    ×

Frequently Purchased Together