eo_logo
 
Product added to cart

Positive 1" x 3", Dot and Square Calibration Target

Positive 1" x 3", #62-268

×
Stock #62-268 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$812.00
Qty 1-4
C$812.00
Qty 5+
C$772.10
Volume Pricing
Request Quote
Get Product Downloads
Thickness Tolerance (inches):
±0.001
Parallelism (inches):
0.005
Pattern Tolerance (μm):
±2.5

Product Details

Type:
Positive Target

Physical & Mechanical Properties

Dimensional Tolerance (inches):
±0.02
Pattern Size (mm):
0.5 to 10
Dimensions (inches):
1 x 3
Thickness (inches):
0.060

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
20-10
Surface Flatness (P-V):
<4λ

Additional Info

NIST Certification:
Included

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Designed for Measurement Calibration
  • Positive or Negative Chrome Patterns on Glass
  • High Contrast Target for Imaging with Elements from 0.5 to 10mm
  • NIST Traceability Certificate Included

This target provides a highly accurate reference for feature sizes of circles and squares and is ideal for testing the accuracy of non-contact metrology systems, especially those vulnerable to distortion and blooming. The precision pattern is formed in Low Reflection Chromium on a stable Float Glass substrate in standard microscope slide format. The low reflection pattern surface provides high contrast against a light background, ideal for diffuse or coaxial illumination applications. The pattern is applied to the first surface and features both circles and squares in 0.5mm and whole number sized increments from 1mm to 10mm. The Positive Target features an opaque pattern on a clear background whereas the Negative Target features a clear pattern on an opaque background.