eo_logo
 
Product added to cart

Power Supply + 8-pin GPIO Y-cable, IP65/67, 5m/1.8m

See More by IDS Imaging Development Systems
#19-692: Power Supply + 8-pin GPIO Y-cable, IP65/67, 5m/1.8m

#19-692: Power Supply + 8-pin GPIO Y-cable, IP65/67, 5m/1.8m

×
Stock #19-692 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$253.40
Qty 1+
C$253.40
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Camera Accessory

Hardware & Interface Connectivity

Length of Cable (m):
5, 1.8
Connector:
8-pin Binder Connector

Additional Info

Note:
8-pin Binder Connector to open end, 2 branches: one branch 6 wires for Trigger and Flash (5m), one branch to Power Supply adapter (1.8m)

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

  • Designed for Harsh Environments
  • Robust IP65/67 Housing for Dust and Washdown Protection
  • Compatible with TECHSPEC® Cw Series Lenses
  • IP65/67 Rated Accessories and Illumination Also Available

IDS Imaging uEye+ FA IP65/67 PoE Cameras feature robust IP65/67 rated housings to withstand harsh industrial environments, providing protection against dirt, dust, and water. These cameras provide plug-and-play functionality and require no additional enclosures when paired with TECHSPEC® Cw Series Lenses. Featuring IP65/67 rated accessories, these cameras utilize IDS Imaging's latest Peak SDK platform that supports GenICam and GigE Vision standards, simplifying system integration and software development. IDS Imaging uEye+ FA IP65/67 PoE Cameras are ideal for a wide variety of demanding applications requiring washdown and dust resistance including factory automation, medical technology, and machine vision.