eo_logo
 
Product added to cart

Power Supply for 10mW HeNe Laser, AC, Bare Wire Leads (Recertified 05-P)

SL93 Series Power Supply (#11-381)

×
Stock #11-381-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$738.08
Qty 1+
C$738.08
Volume Pricing
Request Quote
Get Product Downloads
Compatible Laser Models:
Output Power (W):
20.15
Input Current (A):
0.75 (Max. Current Draw)
Compatible Laser Stock Number:
Features:
CDRH Delay (3-5 seconds)

Product Details

Type:
OEM
Model Number:
SL93 Series

Physical & Mechanical Properties

Dimensions (inches):
7.05 x 2.30 x 1.40

Hardware & Interface Connectivity

Output Voltage (V):
3100
Output Current (mA):
6.5
Connector:
High Voltage Alden Connector
Input Voltage (V):
100-250, 60/50Hz

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.  

Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.