eo_logo
 
Product added to cart

Power Supply for 2mW HeNe Laser, AC, US Plug

Benchtop Power Supply, AC Input (Front)

Benchtop Power Supply, AC Input (Front) Benchtop Power Supply, AC Input (Back)
×
Stock #11-389 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,082.20
Qty 1+
C$1,082.20
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (inches):
9.00 x 5.50 x 2.38
Type:
Benchtop
Output Voltage (V):
1800
Output Current (mA):
6.5
Compatible Laser Models:
Output Power (W):
11.7
Input Current (A):
0.55/0.32
Connector:
High Voltage Alden Connector
Input Voltage (V):
100/110/220 (AC)
Model Number:
SL92 Series
Compatible Laser Stock Number:
Features:
Turn Key, CDRH Delay (3-5 seconds)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Power Options from 0.5 - 22.5mW
  • Improved Stability
  • Ideal for Interferometry and Metrology Applications
  • Random or Linear Polarization Options

Lumentum High Performance Helium-Neon Lasers feature a patented close-cathode design that provides improved thermal and power stability. They also utilize a patented field concentrator design that enables fast turn-on. These Lumentum HeNe lasers also feature precisely aligned cylindrical housings, with cylindrical laser heads and electrical interconnect systems used to simplify system integration. Lumentum High Performance Helium-Neon Lasers’ rugged design is ideal for even the most demanding applications. They are exemplary for use within interferometry and metrology applications.  

Note: Please exercise caution when using a user-provided power supply to not exceed the electrical specifications of the laser as this may cause damage and void the warranty. These HeNe lasers comply with 21CFR1040 and IEC 825-1:1993. Lumentum was previously known as JDSU.

Technical Information

Beam Expander Mounting Configurations

Click on an item below to be brought to that item's product page.