eo_logo
 
Product added to cart

Power Supply for SCHOTT VisiLED Ringlights (Recertified 05-P)

See More by SCHOTT Optical Components
#16-791: Power Supply for SCHOTT VisiLED Ringlights

#16-791: Power Supply for SCHOTT VisiLED Ringlights

#16-791: Power Supply for SCHOTT VisiLED Ringlights
×
Stock #16-791-RCD-05P Recertified In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$574.00
Qty 1+
C$574.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

Specifications

General

Model Number:
400.050
Type of Illumination:
Power Supply
Manufacturer:
SCHOTT

Electrical

Power Consumption (W):
40
Power Consumption (V):
40

Hardware & Interface Connectivity

Input Voltage (V):
100 - 240 AC
Output Voltage (V):
21-24 DC

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Switch Between Bright-Field and UV Illumination
  • Maximum UV Illuminance up to 160 W/m2
  • Actively Controlled LED Temperature
  • Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)

SCHOTT VisiLED UV Ringlights for stereo microscopes offer bright-field illumination for both visible and UV
applications. The homogenous white light displays samples in natural color while UV excitation reveals previously invisible parts of the sample through fluorescence. The SCHOTT MC 1100 Controller makes it easy to switch between the two illumination modes and controls light intensity and illumination direction. VisiLED ringlights offer extremely homogeneous and shadow-free illumination in a robust metal housing, with a well-designed heat sink enabling maximum brightness and a long lifetime. In combination with accessories such as diffusers, polarizer sets and adaptor rings, multiple illumination modes are possible. SCHOTT VisiLED UV Ringlights are used in variety of applications including forensic and life sciences, industrial coatings, and structural crack detection.

Note: Power supply, power cord and controller are required and sold separately. Compatible only with SCHOTT MC 1100 Controller. A UV protection filter is included.

Technical Information

SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.
SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.

Accessories

Title CompareStock Number  Price Buy
1.8m Power Cord for SCHOTT VisiLED Ringlights #16-792 C$30.80   Request Quote
  • In Stock
    ×
Schott Brightfield Ring Light WD 25- 55mm #72-151 New C$1,302.00   Request Quote
  • In Stock
    ×
Power Supply for SCHOTT VisiLED Ringlights #16-791 C$140.00   Request Quote
  • In Stock
    ×
Power Supply for SCHOTT VisiLED Ringlights (Recertified 05-P) #16-791-RCD-05P Recertified C$574.00   Request Quote
  • In Stock
    ×
MC 1100, Multifunction Controller (Recertified 05-P) #16-790-RCD-05P Recertified C$574.00   Request Quote
  • In Stock
    ×
MC 1100, Multifunction Controller #16-790 C$721.00   Request Quote
  • In Stock
    ×
Schott Transmitted Light Stage Brightfield #72-154 New C$1,006.60   Request Quote
  • In Stock
    ×
Schott Transmitted Light Stage Darkfield #72-155 New C$1,876.00   Request Quote
  • In Stock
    ×
Schott Mount VisiLed Darkfield Ring Light #72-158 New C$1,225.00   Request Quote
  • In Stock
    ×